Fixed data center switch

Products and reference designs

Fixed data center switch

Block diagram

Overview

Our integrated circuits and reference designs help you create data center switches with ultra-high bandwidth and low-power consumption. Use the interactive reference diagram below to design a high-speed Ethernet switch with the right interface, physical interface device (PHY) and power management products to support the connectivity needs of modern Ethernet switch fabrics.

Design requirements

Modern data center switch designs require:

  • Highly-efficient power solutions for the latest-generation FPGAs, ASICs and CPUs.
  • Best-in-class signal integrity for ever increasing data rates.
  • Reduced system downtime through detection and prevention of damaging conditions.

Explore applications similar in function and design
Extend the capabilities of this application

Block diagram

Find products and reference designs for your system.

Fixed data center switch

JTAG JTAG AC AC -48V -48V HV DC Bus HV DC Bus N+1 PSU N+1 PSU DC/DC DC/DC IBV1 IBV1 Hot swap controller Hot swap controller AC/DC AC/DC IBV1 IBV1 FET FET Bus converter (optional) Bus converter (optional) eFuse eFuse DC/DC DC/DC IBV2 IBV2 POL power (FPGA, ASIC, merchant Si, clocks, etc.) POL power (FPGA, ASIC, merchant Si, clocks, etc.) Converter Converter LDO LDO Multiphase controller Multiphase controller Power stage Power stage CPU & memory power CPU & memory power Multiphase controller Multiphase controller Power stage Power stage Converter Converter DDR termination DDR termination Sequencing & monitoring Sequencing & monitoring Logic Logic Power on reset Power on reset Sequencer Sequencer Clocking Clocking Clock generator Clock generator Clock buffer Clock buffer Fan control Fan control Hot swap controller Hot swap controller Fan controller Fan controller Temp sense Temp sense eFuse eFuse CPU CPU CPU CPU I2C expander I2C expander I2C lvel translator I2C lvel translator Voltage translator Voltage translator Buffer Buffer Retimer/redriver Retimer/redriver DDR DDR Switch fabric Switch fabric I2C vel translator I2C vel translator I2C expander I2C expander Voltage translator Voltage translator Latch Latch CPLD CPLD BMC BMC Power on reset Power on reset Logic Logic REF REF FPGA FPGA Temp sense Temp sense VMon VMon I2C mux I2C mux Switch ASIC / merchant silicon Switch ASIC / merchant silicon Retimer/redriver Retimer/redriver Memory Memory DDR DDR Flash Flash IO (JTAG, RS232, RS485) IO (JTAG, RS232, RS485) Buffer Buffer JTAG MUX JTAG MUX RS-232 RS-232 RS-485 RS-485 ESD ESD PHY PHY LDO LDO USB USB USB load switch USB load switch ESD ESD USB mux USB mux Buck + LS Buck + LS LED driver LED driver LED driver LED driver Shift register Shift register Logic Logic Downlink (optical interface) Downlink (optical interface) Optical module Optical module Optical module Optical module Optical module Optical module PHY PHY PHY PHY PHY PHY Retimer/redriver Retimer/redriver Retimer/redriver Retimer/redriver Retimer/redriver Retimer/redriver Front port controller Front port controller eFuse eFuse Uplink (optical interface) Uplink (optical interface) Optical module Optical module Retimer Retimer eFuse eFuse Switch Switch SPI MUX SPI MUX I2C mux I2C mux

Clocking

close

Clock and Timing Circuitry that provides the ability to offer time and frequency synchronization. These signals can be challenging to generate and to route across the board, therefore clock buffers are used to distribute the clock signals with low skew.

View allchevron-down
Clocks & timing (17)
Clock buffers
  • LMKDB11044-output LP-HCSL clock buffer for PCIe Gen 1 to Gen 6
    Data sheet: PDF | HTML
  • LMK1C11022-channel output LVCMOS 1.8-V buffer
    Data sheet: PDF | HTML
  • CDCLVP1212Low jitter, 2-input selectable 1:12 universal-to-LVPECL buffer
    Data sheet: PDF | HTML
  • CDCLVP1204Low-jitter, two-input, selectable 1:4 universal-to-LVPECL buffer
    Data sheet: PDF | HTML
  • LMK1C11044-channel output LVCMOS 1.8-V buffer
    Data sheet: PDF | HTML
  • CDCLVP1208Low jitter, 2-input selectable 1:8 universal-to-LVPECL buffer
    Data sheet: PDF | HTML
Oscillators
  • LMK6CLow-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency LVCMOS oscillator
    Data sheet: PDF | HTML
  • CDC6CLow-power, low-jitter, bulk-acoustic-wave (BAW), fixed-frequency LVCMOS oscillator
    Data sheet: PDF | HTML
  • LMK61E2156.250MHz, ultra-low jitter, integrated EEPROM, programmable oscillator for medical imaging
    Data sheet: PDF | HTML
Clock generators
  • LMK3H0102Bulk acoustic wave (BAW)-based PCIe Gen 1 to Gen 7-compliant referenceless clock generator
    Data sheet: PDF | HTML
  • LMK03318Ultra-low jitter clock generator family with single PLL
    Data sheet: PDF | HTML
  • LMK03328Ultra-low jitter clock generator family with two independent PLLs
    Data sheet: PDF | HTML
Real-time clocks (RTCs) & timers
  • TLC5552.1-MHz, 250-µA, Low-Power Timer
    Data sheet: PDF | HTML
  • TLC555-Q1Automotive LinCMOS TIMER
    Data sheet: PDF | HTML
  • LMC555World’s smallest 555 timer with low power, high accuracy and a Fmax of 3MHz
    Data sheet: PDF | HTML
  • BQ4802LYY2K-Compliant Parallel RTC with CPU Supervisor and External NVSRAM Control, 3V Vcc
    Data sheet: PDF | HTML
  • SE555Precision timer for -55 to 125C operation
    Data sheet: PDF | HTML
  • PMP21887High-current 360-A static / 600-A peak core PMBus voltage 12-phase reference design for ASICs
    Test report: PDF Schematic: PDF

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos