LMX9838-SW
Notas de aplicación, software y herramientas LMX9838
LMX9838-SW
Información general
LMX9838 - Bluetooth Serial Port Module including Antenna
The LMX9838 Bluetooth Serial Port module is a fully integrated Bluetooth 2.0 baseband controller, 2.4 GHz radio, crystal, antenna, LDO and discreets; combined to form a complete small form factor (10 mm x 17 mm x 2.0 mm) Bluetooth node.
The LMX9838 integrates the easy interface of the LMX9830 into a comprehensive Bluetooth module including all external components.
- Bluetooth 2.0 pre-certified serial port module
- FCC, CE, and IC certified
- Same software features as LMX9830
- Lead Grid Array package
- Output power Class 2
- Receiver Sensitivity - 81 dBm
- Low power consumption
- Full Bluetooth node including:
- Baseband and Radio Chip
- Voltage regulators
- Crystal
- EEPROM
- Antenna
LMX9838 Regulatory Compliance | |||
---|---|---|---|
Approval Standard | Description | Version | Date |
Bluetooth Compliance: The LMX9838 is qualified for Bluetooth version 2.0 as End product | QD-ID: B012394 | 2.0 | 01/07 |
FCC Compliance | FCC ID: ED9LMX9838 - Documents can be found FCC Generic search: (https://fjallfoss.fcc.gov/oetcf/eas/reports/GenericSearch.cfm) Grantee Code: ED9 Product Code: LMX9838 | 09/07 | |
CE Compliance | CE Letter of Conformance (pdf included in zip file) | 09/07 | |
IC Compliance | IC Listing ID: 1520A-LMX9838 [Go to: (http://strategis.ic.gc.ca/app/sitt/reltel/search/newRadioSearch.do?language=eng) for regulatory listing for Canada] | 09/07 |
Contents of Zip file:
File | Description | Revision | Date | |
---|---|---|---|---|
Core Device Documentation | LMX9838 Software Users Guide (AN1699) - available online | This document is the complete software reference manual for the LMX9838. It describes in detail the features and command interface of the device, including Audio and profile support. | Sept. 07 | 09/07 |
LMX9838 Application Notes | LMX9838 Qualification Guidelines (AN1706) (pdf) | This document describes the requirements to be fulfilled by the end application for using LMX9838. | Sept. 07 | 09/07 |
LMX9838 Placement Application Note (AN1701) (pdf) | This document provides guidelines to be considered for RF performance on designing LM9838 into a system. | Sept. 07 | 09/07 | |
LMX9838 Design Guide(AN1587) (pdf) | This document provides guidelines for designing with the LMX9838 Bluetooth? serial port module, particularly for critical aspects of the PCB layout. | Sept. 07 | 09/07 | |
LMX9838 Cable Replacement (AN1700) - available online | This application note provides a quick reference for all hardware and software requirements, how to implement the LMX9838 in a simple cable replacement application. | Sept. 07 | 09/07 | |
Simply Blue Embedded Application Note (AN1711) (pdf) | This file includes an application note and example code, how to implement the functions in C to control a Simply Blue module. Please see also Embedded Code Examples. | Sept. 07 | 09/07 | |
Simply Blue Bluetooth Profile Application Note(AN1707) (pdf) | This document explains profile management and profile support for the Simply Blue Bluetooth modules | Sept. 07 | 09/07 | |
Embedded Code Examples (zip) | This Zip files includes header files and example code for the LMX9838. | Sept. 07 | 09/07 | |
Simply Blue Audio Link Support (AN1712) (pdf) | This document describes in detail how to configure and establish an audio link with the LMX9838. | Sept. 07 | 09/07 | |
Connecting Simply Blue to Microsoft Stack (AN1720) (pdf) | This document provides a step by step description how to create a link between a Simply Blue device and a bluetooth device using the Microsoft stack. | Sept. 07 | 09/07 | |
LMX9838 UART Buffer Application Note | This application describes in detail the internal UART buffer management of the LMX9838. | 1.0 | 12/06 | |
LMX9820A to LMX9838 Conversion Document (pdf) | This document provides the overview of changes required to convert a design from LMX9820A to the LMX9838. Further details for each device are contained within the respective datasheets. | 1.0 | 08/06 | |
LMX9838 Firmware Patches | Patch 2 (v2.12) | This patch fixes issues in LMX9838 version 2.12 as described in the Firmware Release note | FW 2.12 | 07/06 |
Patch 10 (v2.12) | This patch is as workaround to recover from an EEPROM lockup scenario. This patch should NOT be stored in EEPROM. Please refer to the Firmware Release notes for more information. | FW 2.12 | 09/07 | |
Firmware Release Notes (AN1706) - available online | This document describes the known issues, workarounds and patches available for the LMX9838 | Sept. 07 | 09/07 | |
LMX9838 Software | Simply Blue Commander Version 1.6.0.1 (zip) | This tool provides the ability to control the LMX9838 over the command interface. All commands are included. A log window reports all commands and events either interpreted or in pure Hex format. The .dir files include all commands up to firmware version 2.12. | 1.6.0.1 | 01/06 |
Simply Blue Commander User's Guide (pdf) | This document discusses the installation and usage of the Simply Blue Commander. | 1.0 | 09/05 | |
SB Smart (zip) | Demo application showing the capability of using LMX9838 for SPP, DUN, DUN GW, Voice GW and Headset profile. Pls refer to SB Smart Users Guide for installation and manual. | 1.3.0.7 | 08/06 | |
SB Smart User Guide (pdf) | Installation manual and Users Manual for SB Smart | 1.6 | 08/06 | |
LMX9838DONGLE | LMX9838DONGLE Hardware User Guide (AN1710) (pdf) | Hardware user guide for setup and board configuration settings. | Sept. 07 | 09/07 |
LMX98xx Quick Setup Guide | Step-by-step setup guide for LMX9838 Dongle using Simply Blue Commander. Additionally, setup with another node using National Semiconductor USB dongle reference design and IVT stack. | 1.2 | 03/07 |
Descargas
Kit de desarrollo de software (SDK)
The design resource accessed as www.ti.com/lit/zip/snwc002 or www.ti.com/lit/xx/snwc002a/snwc002a.zip has been migrated to a new user experience at www.ti.com/tool/download/SNWC002. Please update any bookmarks accordingly.
Recursos adicionales que podría necesitar
Herramienta de diseño
PLLATINUMSIM-SW — PLLatinum Sim Tool
Productos y hardware compatibles
Productos
Búferes de reloj
Generadores de señal de reloj
Limpiadores de fluctuación de reloj
Osciladores
Desarrollo de hardware
Placa de evaluación
PLLATINUMSIM-SW — PLLatinum Sim Tool
Productos
Búferes de reloj
Generadores de señal de reloj
Limpiadores de fluctuación de reloj
Osciladores
Desarrollo de hardware
Placa de evaluación
Información de la versión
Bug fixes
Novedades
- Added LMK6H/D/C/P family of oscillators
- Added LMK61 oscillator
- Added LMK3H oscillator
- Added LMX1205
Documentación técnica
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 5
Soporte y capacitación
Foros de TI E2E™ con asistencia técnica de los ingenieros de TI
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.
Si tiene preguntas sobre la calidad, el paquete o el pedido de productos de TI, consulte el soporte de TI.