BP-ADS7128
ADS7128 8 チャネル、12 ビット ADC ブースタパック・プラグイン・モジュール
BP-ADS7128
概要
The BP-ADS7128 BoosterPack™ plug-in module is a platform for evaluating the performance of the successive approximation register (SAR) analog-to-digital converter (ADC) ADS7128 device and family of devices, which are analog, nanopower, eight-input-channel devices with an I/O expander.
BP-ADS7128 is designed to showcase various modes of operation of the ADS7128. It pairs with the MSP-EXP432E401Y MCU LaunchPad™ development kit (sold separately).
特長
- Hardware and software required for diagnostic testing, as well as accurate performance evaluation of ADS7128 SAR ADC
- USB powered; no external power supply required
- Pairs with MSP-EXP432E401Y LaunchPad™ development kit, providing a convenient communication interface over a USB for power delivery and digital interface
- Easy-to-use evaluation software for Microsoft® Windows® 7/8/10 64-bit operating systems and macOS® operating system software
Precision ADCs
購入と開発の開始
評価ボード
BP-ADS7128 — ADS7128 8 チャネル、12 ビット ADC BoosterPack™ プラグイン・モジュール
開発キット
MSP-EXP432E401Y — MSP432E401Y LaunchPad™ development kit for Ethernet SimpleLink™ MCU
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 4