SBAU473A January 2025 – February 2025 AMC1200 , AMC1200-Q1 , AMC1202 , AMC1300 , AMC1300B-Q1 , AMC1301 , AMC1301-Q1 , AMC1302 , AMC1302-Q1 , AMC1400 , AMC1400-Q1 , AMC21C12 , AMC22C11 , AMC22C11-Q1 , AMC22C12 , AMC22C12-Q1 , AMC23C10 , AMC23C11 , AMC23C12 , AMC23C12-Q1 , AMC23C14 , AMC23C15 , AMC23C15-Q1 , AMC3301 , AMC3301-Q1 , AMC3302 , AMC3302-Q1
The AMC-AMP-50A-EVM is an isolated current-sensing evaluation module designed for ±50A shunt-based current sensing. This EVM allows users to sense up to ±50A peak current through an external shunt resistor while measuring the isolated output through the isolation barrier of the AMC3302. The AMC3302 is a precision, isolated amplifier optimized for shunt-based current measurements and is paired with the Isabellenhütte BVN-M-R001 shunt resistor. This EVM features via stitching to facilitate with heat dissipation at large currents and can perform within ±1% (typical) accuracy.