Assembly issues such as solder balls,
poor, or no solder joints can occur during reflow soldering.
- Review the solder paste used. TI recommends using type 3 (25 to 45-micron
particle size range) or finer, no-clean or water-soluble solder paste.
- Flux content of solder paste can lead to solder balls. TI’s qualification of
these package used solder pastes with flux content between 10.5% and 10.8% with
minimal solder balls. Other paste formulations can perform differently.
- Allow solder paste to warm up to room temperature per supplier recommendations.
- Do not exceed solder paste floor life per supplier guidelines.
- Solder paste needs to be stirred thoroughly before printing. Component placement
and reflow must follow paste printing as soon as possible to minimize flux
evaporation and moisture absorption.
- The PCB can absorb moisture causing solder balls. Pre-baking the PCB before
assembly can drive the moisture out.
- Avoid applying too much pressure during component placement. Depending on the
pick and place machine, this can be controlled by adding 0.05mm to measured
component thickness or by setting the minimum force. Placement force must not
exceed 3N.
- Follow the TI PCB layout and stencil pattern recommendations for best results.
For LGA parts, solder mask defined (SMD) are recommended. For WLCSP FETs,
non-solder mask defined (NSMD) are recommended.
- Check the reflow profile. TI has several recommended IR reflow profiles
depending on PCB thickness and component density. Contact your TI representative
for more details.