SPRADM1 October   2024 2N7001T , CD4009UB , CD40109B , CD4010B , CD4010B-Q1 , CD4504B , CD4504B-EP , SN54SC4T125-SEP , SN54SC6T06-SEP , SN54SC6T07-SEP , SN54SC6T14-SEP , SN54SC6T17-SEP , SN54SC8T541-SEP , SN54SLC8T245-SEP , SN74ALVC164245 , SN74ALVC164245-EP , SN74AUP1T04 , SN74AUP1T14 , SN74AUP1T17 , SN74AUP1T34 , SN74AUP1T34-Q1 , SN74AUP1T50 , SN74AVC16T245 , SN74AVC16T245-Q1 , SN74AVC1T45 , SN74AVC20T245 , SN74AVC24T245 , SN74AVC2T244 , SN74AVC2T245 , SN74AVC2T45 , SN74AVC2T45-Q1 , SN74AVC32T245 , SN74AVC4T234 , SN74AVC4T245 , SN74AVC4T245-Q1 , SN74AVC4T774 , SN74AVC6T622 , SN74AVC8T245 , SN74AVC8T245-Q1 , SN74AVCA164245 , SN74AVCA406 , SN74AVCAH164245 , SN74AVCB164245 , SN74AVCB164245-EP , SN74AVCB164245-Q1 , SN74AVCBH164245 , SN74AVCH16T245 , SN74AVCH1T45 , SN74AVCH20T245 , SN74AVCH24T245 , SN74AVCH2T45 , SN74AVCH4T245 , SN74AVCH4T245-EP , SN74AVCH4T245-Q1 , SN74AVCH8T245 , SN74AXC1T45 , SN74AXC1T45-Q1 , SN74AXC2T245 , SN74AXC2T245-Q1 , SN74AXC2T45 , SN74AXC2T45-Q1 , SN74AXC4T245 , SN74AXC4T245-Q1 , SN74AXC4T774 , SN74AXC4T774-Q1 , SN74AXC8T245 , SN74AXC8T245-Q1 , SN74AXCH1T45 , SN74AXCH2T45 , SN74AXCH4T245 , SN74AXCH8T245 , SN74LV1T04 , SN74LV1T04-Q1 , SN74LV1T125 , SN74LV1T125-Q1 , SN74LV1T126 , SN74LV1T126-Q1 , SN74LV1T34 , SN74LV1T34-Q1 , SN74LV4T125 , SN74LV4T125-EP , SN74LV4T125-Q1 , SN74LV6T06 , SN74LV6T06-EP , SN74LV6T07-EP , SN74LV6T14 , SN74LV6T14-EP , SN74LV6T14-Q1 , SN74LV6T17 , SN74LV6T17-EP , SN74LV6T17-Q1 , SN74LVC16T245 , SN74LVC16T245-EP , SN74LVC1T45 , SN74LVC1T45-EP , SN74LVC1T45-Q1 , SN74LVC2T45 , SN74LVC2T45-EP , SN74LVC2T45-Q1 , SN74LVC4245A , SN74LVC4245A-EP , SN74LVC8T245 , SN74LVC8T245-EP , SN74LVC8T245-Q1 , SN74LVCC3245A , SN74LVCC3245A-EP , SN74LVCC4245A , SN74LVCC4245A-EP , SN74LVCE161284 , SN74LVCH16T245 , SN74LVCH16T245-EP , SN74LVCH8T245 , SN74LXC1T14 , SN74LXC1T14-Q1 , SN74LXC1T45 , SN74LXC1T45-Q1 , SN74LXC2T45 , SN74LXC2T45-Q1 , SN74LXC8T245 , SN74LXC8T245-Q1 , SN74LXCH1T45 , SN74LXCH8T245 , TXH0137D-Q1 , TXU0101 , TXU0101-Q1 , TXU0102 , TXU0102-Q1 , TXU0202 , TXU0202-Q1 , TXU0304 , TXU0304-Q1 , TXV0106 , TXV0106-Q1 , TXV0108 , TXV0108-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Device Applicability
    2. 1.2 When to Use or Not Use Fixed Directional Devices
  5. 2Recommendations Specific to Fixed Directional or Direction Control Level Shifters
    1. 2.1 Before You Begin
      1. 2.1.1 Documentation
    2. 2.2 Power Supplies
      1. 2.2.1 Biasing Requirements
      2. 2.2.2 Decoupling Capacitors
      3. 2.2.3 Power Sequencing
    3. 2.3 Output Enable and DIR Pins
    4. 2.4 Input or Output Pins
    5. 2.5 Unused Pins
    6. 2.6 Pull-Ups and Pull-Downs
    7. 2.7 Recommended Translator by Interface
  6. 3Summary
  7. 4References

Input or Output Pins

Make sure your input or output pins meet the data sheet recommendations. For example:

  • Data rate frequency.
  • Load capacitance.
  • Double check proper voltage levels for inputs (follow the device-specific VIH / VIL specification in the data sheet). Devices are over-voltage tolerant and inputs can be ≥ VCC within the data sheet's recommended operating conditions.
  • Series resistors used should be sufficient with the device's output impedance and transmission line used. For more information, see [FAQ] Can I estimate appropriate dampening resistor value for level-shifter outputs?
  • Not recommended to have delay (RC) circuitry tied to input pins to avoid violating the data sheet's input transition spec, where applicable. Violations can result to shoot-through currents and oscillations. For more information, see Implications of Slow or Floating CMOS inputs.