DS25CP152

ACTIVE

3.125-Gbps LVDS 2x2 crosspoint switch

Product details

Function Crosspoint Protocols CML, LVDS, LVPECL Number of transmitters 2 Number of receivers 2 Supply voltage (V) 3.3 Signaling rate (Mbps) 3125 Input signal CML, LVDS, LVPECL Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
Function Crosspoint Protocols CML, LVDS, LVPECL Number of transmitters 2 Number of receivers 2 Supply voltage (V) 3.3 Signaling rate (Mbps) 3125 Input signal CML, LVDS, LVPECL Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RGH) 16 16 mm² 4 x 4
  • DC - 3.125 Gbps Low Jitter, Low Skew, Low Power Operation
  • Pin Configurable, Fully Differential, Non-Blocking Architecture
  • On-Chip 100Ω Input and Output Terminations Minimize Return Losses, Reduce Component Count and Minimize Board Space
  • 8 kV ESD on LVDS I/O Pins Protects Adjoining Components
  • Small 4 mm x 4 mm WQFN-16 Space Saving Package

All trademarks are the property of their respective owners.

  • DC - 3.125 Gbps Low Jitter, Low Skew, Low Power Operation
  • Pin Configurable, Fully Differential, Non-Blocking Architecture
  • On-Chip 100Ω Input and Output Terminations Minimize Return Losses, Reduce Component Count and Minimize Board Space
  • 8 kV ESD on LVDS I/O Pins Protects Adjoining Components
  • Small 4 mm x 4 mm WQFN-16 Space Saving Package

All trademarks are the property of their respective owners.

The DS25CP152 is a 3.125 Gbps 2x2 LVDS crosspoint switch optimized for high-speed signal routing and switching over lossy FR-4 printed circuit board backplanes and balanced cables. Fully differential signal paths ensure exceptional signal integrity and noise immunity. The non-blocking architecture allows connections of any input to any output or outputs.

Wide input common mode range allows the switch to accept signals with LVDS, CML and LVPECL levels; the output levels are LVDS. A very small package footprint requires a minimal space on the board while the flow-through pinout allows easy board layout. Each differential input and output is internally terminated with a 100Ω resistor to lower device return losses, reduce component count and further minimize board space.

The DS25CP152 is a 3.125 Gbps 2x2 LVDS crosspoint switch optimized for high-speed signal routing and switching over lossy FR-4 printed circuit board backplanes and balanced cables. Fully differential signal paths ensure exceptional signal integrity and noise immunity. The non-blocking architecture allows connections of any input to any output or outputs.

Wide input common mode range allows the switch to accept signals with LVDS, CML and LVPECL levels; the output levels are LVDS. A very small package footprint requires a minimal space on the board while the flow-through pinout allows easy board layout. Each differential input and output is internally terminated with a 100Ω resistor to lower device return losses, reduce component count and further minimize board space.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DS25CP152Q-Q1 ACTIVE Automotive 3.125-Gbps LVDS 2x2 crosspoint switch Automotive qualified, temperature range (-40C to 85C)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DS25CP152 3.125 Gbps LVDS 2x2 Crosspoint Switch datasheet (Rev. D) 14 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS25CP102EVK — 3.125 Gbps 2x2 LVDS Crosspoint Switch Evaluation Board

The DS25CP102EVK is an evaluation kit designed for demonstrating performance of the DS25CP102, a 3.125 Gbps 2x2 LVDS Crosspoint Switch with transmit pre-emphasis and receive equalization. The evaluation kit is comprised of the DS25CP102 with its associated input and output SMA connectors and (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RGH) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos