DS26F31MQML

ACTIVE

Quad High Speed Differential Line Drivers

Product details

Number of receivers 0 Number of transmitters 4 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 10 Fault protection (V) -7 to 7 Common-mode range (V) -6 to 6 Number of nodes 10 Isolated No Supply current (max) (µA) 40000 Rating Military Operating temperature range (°C) -55 to 125
Number of receivers 0 Number of transmitters 4 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 10 Fault protection (V) -7 to 7 Common-mode range (V) -6 to 6 Number of nodes 10 Isolated No Supply current (max) (µA) 40000 Rating Military Operating temperature range (°C) -55 to 125
CFP (NAD) 16 62.9285 mm² 9.91 x 6.35 LCCC (NAJ) 20 79.0321 mm² 8.89 x 8.89
  • Operation from Single +5.0V Supply
  • Outputs Won't Load Line When VCC = 0V
  • Output Short Circuit Protection
  • Meets the Requirements of EIA Standard RS-422
  • High Output Drive Capability for 100Ω Terminated Transmission Lines

All trademarks are the property of their respective owners.

  • Operation from Single +5.0V Supply
  • Outputs Won't Load Line When VCC = 0V
  • Output Short Circuit Protection
  • Meets the Requirements of EIA Standard RS-422
  • High Output Drive Capability for 100Ω Terminated Transmission Lines

All trademarks are the property of their respective owners.

The DS26F31M is a quad differential line driver designed for digital data transmission over balanced lines. The DS26F31M meets all the requirements of EIA Standard RS-422 and Federal Standard 1020. It is designed to provide unipolar differential drive to twisted-pair or parallel-wire transmission lines.

The DS26F31M offers improved performance due to the use of state-of-the-art L-FAST bipolar technology. The L-FAST technology allows for higher speeds and lower currents by utilizing extremely short gate delay times. Thus, the DS26F31M features lower power, extended temperature range, and improved specifications.

The circuit provides an enable and disable function common to all four drivers. The DS26F31M features TRI-STATE outputs and logical OR-ed complementary enable inputs. The inputs are all LS compatible and are all one unit load.

The DS26F31M offers optimum performance when used with the DS26F32 Quad Differential Line Receiver.

The DS26F31M is a quad differential line driver designed for digital data transmission over balanced lines. The DS26F31M meets all the requirements of EIA Standard RS-422 and Federal Standard 1020. It is designed to provide unipolar differential drive to twisted-pair or parallel-wire transmission lines.

The DS26F31M offers improved performance due to the use of state-of-the-art L-FAST bipolar technology. The L-FAST technology allows for higher speeds and lower currents by utilizing extremely short gate delay times. Thus, the DS26F31M features lower power, extended temperature range, and improved specifications.

The circuit provides an enable and disable function common to all four drivers. The DS26F31M features TRI-STATE outputs and logical OR-ed complementary enable inputs. The inputs are all LS compatible and are all one unit load.

The DS26F31M offers optimum performance when used with the DS26F32 Quad Differential Line Receiver.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
AM26LV31E ACTIVE Low-Voltage High-Speed Quadruple Differential Line Driver With +/-15-kV IEC ESD Protection Catalog version
DS26F32MQML ACTIVE Quad Differential Line Receivers Companion Quad Differential Line Receivers

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet DS26F31MQML Quad High Speed Differential Line Drivers datasheet (Rev. A) 15 Apr 2013
* SMD DS26F31MQML SMD 5962-78023 21 Jun 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
CFP (NAD) 16 Ultra Librarian
LCCC (NAJ) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos