DS26LV31QML

ACTIVE

3V Enhanced CMOS Quad Differential Line Driver

Product details

Number of receivers 0 Number of transmitters 4 Duplex Half Supply voltage (nom) (V) 3.3 Signaling rate (max) (Mbps) 30 Fault protection (V) -0.5 to 7 Common-mode range (V) -7 to 7 Number of nodes 32 Isolated No Supply current (max) (µA) 100 Rating Military Operating temperature range (°C) -55 to 125
Number of receivers 0 Number of transmitters 4 Duplex Half Supply voltage (nom) (V) 3.3 Signaling rate (max) (Mbps) 30 Fault protection (V) -0.5 to 7 Common-mode range (V) -7 to 7 Number of nodes 32 Isolated No Supply current (max) (µA) 100 Rating Military Operating temperature range (°C) -55 to 125
CFP (NAD) 16 62.9285 mm² 9.91 x 6.35
  • Comparable to Both TIA/EIA-422 and ITU-T V.11 Standards.
  • Interoperable with Existing 5V RS-422 Networks
  • Low Quiescent Current
  • Pin Compatible with DS26C31

All trademarks are the property of their respective owners.

  • Comparable to Both TIA/EIA-422 and ITU-T V.11 Standards.
  • Interoperable with Existing 5V RS-422 Networks
  • Low Quiescent Current
  • Pin Compatible with DS26C31

All trademarks are the property of their respective owners.

The DS26lV31 is a high-speed quad differential CMOS driver that is comparable to the TIA/EIA-422-B and ITU-T V.11 standards. The CMOS DS26LV31 features low static ICC of 125 µA Max which makes it ideal for battery powered and power conscious applications. Differential outputs have the same VOD specification (≥2V) as the 5V version. The EN and EN inputs allow active Low or active High control of the TRI-STATE outputs. The enables are common to all four drivers. Protection diodes protect all the driver inputs against electrostatic discharge. The driver and enable inputs (DI, EN, EN) are compatible with low voltage LVTTL and LVCMOS devices.

The DS26lV31 is a high-speed quad differential CMOS driver that is comparable to the TIA/EIA-422-B and ITU-T V.11 standards. The CMOS DS26LV31 features low static ICC of 125 µA Max which makes it ideal for battery powered and power conscious applications. Differential outputs have the same VOD specification (≥2V) as the 5V version. The EN and EN inputs allow active Low or active High control of the TRI-STATE outputs. The enables are common to all four drivers. Protection diodes protect all the driver inputs against electrostatic discharge. The driver and enable inputs (DI, EN, EN) are compatible with low voltage LVTTL and LVCMOS devices.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet DS26LV31QML 3V Enhanced CMOS Quad Differential Line Driver datasheet (Rev. A) 15 Apr 2013
* SMD DS26LV31QML SMD 5962-98584 21 Jun 2016
Application note AN-903 A Comparison of Differential Termination Techniques (Rev. B) 26 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
CFP (NAD) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos