DS30EA101

ACTIVE

0.15-to-3.125 Gbps adaptive cable equalizer

alarmNotifications Order now

Product details

Function Equalizer Protocols General purpose Number of transmitters 1 Number of receivers 1 Supply voltage (V) 3.1 Signaling rate (Mbps) 3125 Input signal CML, LVDS, PECL Output signal CML, LVDS, PECL Rating Catalog Operating temperature range (°C) -40 to 85
Function Equalizer Protocols General purpose Number of transmitters 1 Number of receivers 1 Supply voltage (V) 3.1 Signaling rate (Mbps) 3125 Input signal CML, LVDS, PECL Output signal CML, LVDS, PECL Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RUM) 16 16 mm² 4 x 4
  • Automatic Equalization of Coaxial and Twisted Pair Cables
  • Data Rates from 150 Mbps to 3.125 Gbps
  • Supports SD and HD Video Resolutions
  • Power Consumption: 115 mW Typical
  • Industrial Temperature Range: -40°C to +85°C

All trademarks are the property of their respective owners.

  • Automatic Equalization of Coaxial and Twisted Pair Cables
  • Data Rates from 150 Mbps to 3.125 Gbps
  • Supports SD and HD Video Resolutions
  • Power Consumption: 115 mW Typical
  • Industrial Temperature Range: -40°C to +85°C

All trademarks are the property of their respective owners.

The DS30EA101 is an adaptive cable equalizer optimized for equalizing data transmitted over copper cables. The equalizer operates over a range of data rates from 150 Mbps to 3.125 Gbps and automatically adapts to equalize signals sent over any cable length from zero meters to lengths that attenuate the signal by 50 dB at 1.5 GHz.

The DS30EA101 allows either single-ended or differential input. This enables equalization of signals over coaxial cables as well as twisted pair cables.

Additional features include an LOS detect and output enable which, when tied together, disable the output when no input signal is present.

The DS30EA101 is powered from a single 2.5V supply and consumes 115 mW (typical). It operates over the full industrial temperature range of -40°C to +85°C and is available in a 4 x 4 mm 16-pin WQFN package.

The DS30EA101 is an adaptive cable equalizer optimized for equalizing data transmitted over copper cables. The equalizer operates over a range of data rates from 150 Mbps to 3.125 Gbps and automatically adapts to equalize signals sent over any cable length from zero meters to lengths that attenuate the signal by 50 dB at 1.5 GHz.

The DS30EA101 allows either single-ended or differential input. This enables equalization of signals over coaxial cables as well as twisted pair cables.

Additional features include an LOS detect and output enable which, when tied together, disable the output when no input signal is present.

The DS30EA101 is powered from a single 2.5V supply and consumes 115 mW (typical). It operates over the full industrial temperature range of -40°C to +85°C and is available in a 4 x 4 mm 16-pin WQFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 0.15 to 3.125 Gbps Adaptive Cable Equalizer datasheet (Rev. A) 15 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRIVECABLE04EVK — DRIVECABLE04 Evaluation Kit

The DRIVECABLE04EVK is an evaluation kit designed for demonstrating performance of the DS30BA101 and DS30EA101, a cable extender chipset. It is optimized for sending binary data up to 3.125 Gbps signaling rates over long copper cables up to 100s of meters. The evaluation kit enables the chipset (...)

User guide: PDF
Buy from a distributor
Simulation model

DS30EA101 IBIS Model

SNLM161.ZIP (29 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RUM) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos