DS32ELX0421

ACTIVE

125 to 312.5-MHz FPGA-link serializer with DDR LVDS parallel interface

Product details

Protocols Catalog Rating Catalog Operating temperature range (°C) -40 to 85
Protocols Catalog Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RHS) 48 49 mm² 7 x 7
  • 5-bit DDR LVDS Parallel Data Interface
  • Programmable Transmit De-emphasis
  • Configurable Output Levels (VOD)
  • Selectable DC-balanced Encoder
  • Selectable Data Scrambler
  • Remote Sense for Automatic Detection and Negotiation of Link Status
  • On Chip LC VCOs
  • Redundant Serial Output (ELX device only)
  • Data Valid Signaling to Assist with Synchronization of Multiple Receivers
  • Supports AC- and DC-coupled Signaling
  • Integrated CML and LVDS Terminations
  • Configurable PLL Loop Bandwidth
  • Programmable Output Termination (50Ω or 75Ω).
  • Built-in Test Pattern Generator
  • Loss of Lock and Error Reporting
  • Configurable via SMBus
  • 48-pin WQFN Package with Exposed DAP

Key Specifications

  • 1.25 to 3.125 Gbps Serial Data Rate
  • 125 to 312.5 MHz DDR Parallel Clock
  • -40° to +85°C Temperature Range
  • >8 kV ESD (HBM) Protection
  • Low Intrinsic Jitter — 35ps at 3.125 Gbps

All trademarks are the property of their respective owners.

  • 5-bit DDR LVDS Parallel Data Interface
  • Programmable Transmit De-emphasis
  • Configurable Output Levels (VOD)
  • Selectable DC-balanced Encoder
  • Selectable Data Scrambler
  • Remote Sense for Automatic Detection and Negotiation of Link Status
  • On Chip LC VCOs
  • Redundant Serial Output (ELX device only)
  • Data Valid Signaling to Assist with Synchronization of Multiple Receivers
  • Supports AC- and DC-coupled Signaling
  • Integrated CML and LVDS Terminations
  • Configurable PLL Loop Bandwidth
  • Programmable Output Termination (50Ω or 75Ω).
  • Built-in Test Pattern Generator
  • Loss of Lock and Error Reporting
  • Configurable via SMBus
  • 48-pin WQFN Package with Exposed DAP

Key Specifications

  • 1.25 to 3.125 Gbps Serial Data Rate
  • 125 to 312.5 MHz DDR Parallel Clock
  • -40° to +85°C Temperature Range
  • >8 kV ESD (HBM) Protection
  • Low Intrinsic Jitter — 35ps at 3.125 Gbps

All trademarks are the property of their respective owners.

The DS32EL0421/DS32ELX0421 is a 125 MHz to 312.5 MHz (DDR) serializer for high-speed serial transmission over FR-4 printed circuit board backplanes, balanced cables, and optical fiber. This easy-to-use chipset integrates advanced signal and clock conditioning functions, with an FPGA friendly interface.

The DS32EL0421/DS32ELX0421 serializes up to 5 parallel input LVDS channels to create a maximum data payload of 3.125 Gbps. If the integrated DC-balance encoding is enabled, the maximum data payload achievable is 2.5 Gbps.

The DS32EL0421/DS32ELX0421 serializers feature remote sense capability to automatically detect and negotiate link status with its companion DS32EL0124/DS32ELX0124 deserializers without requiring an additional feedback path.

The parallel LVDS interface reduces FPGA I/O pins, board trace count and alleviates EMI issues, when compared to traditional single-ended wide bus interfaces.

The DS32EL0421/DS32ELX0421 is programmable through a SMBus interface as well as through control pins.

The DS32EL0421/DS32ELX0421 is a 125 MHz to 312.5 MHz (DDR) serializer for high-speed serial transmission over FR-4 printed circuit board backplanes, balanced cables, and optical fiber. This easy-to-use chipset integrates advanced signal and clock conditioning functions, with an FPGA friendly interface.

The DS32EL0421/DS32ELX0421 serializes up to 5 parallel input LVDS channels to create a maximum data payload of 3.125 Gbps. If the integrated DC-balance encoding is enabled, the maximum data payload achievable is 2.5 Gbps.

The DS32EL0421/DS32ELX0421 serializers feature remote sense capability to automatically detect and negotiate link status with its companion DS32EL0124/DS32ELX0124 deserializers without requiring an additional feedback path.

The parallel LVDS interface reduces FPGA I/O pins, board trace count and alleviates EMI issues, when compared to traditional single-ended wide bus interfaces.

The DS32EL0421/DS32ELX0421 is programmable through a SMBus interface as well as through control pins.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet DS32EL0421/ELX0421 125 - 312.5 MHz FPGA-Link Serializer w/ DDR LVDS Parallel I/F datasheet (Rev. F) 15 Apr 2013
Application note Applications of Low-Voltage Differential Signaling (LVDS) in LED Walls 29 Oct 2020
Application note How to Design LVDS SerDes in Industrial Systems 16 Jul 2018
Application note Expanding the Payload w/FPGA-Link DS32ELX0421 and DS32ELX0124 SER/DES (Rev. A) 26 Apr 2013
Application note LVDS Timing DS32ELX0421 and DS32ELX0124 Serializers and Deserializers (Rev. A) 26 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

DS32ELX0421 IBIS Model

SNLM198.ZIP (52 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RHS) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos