DS34C87T

ACTIVE

CMOS Quad TRI-STATE Differential Line Driver

Product details

Number of receivers 0 Number of transmitters 4 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 30 IEC 61000-4-2 contact (±V) None Fault protection (V) -0.5 to 7 Common-mode range (V) -14 to 14 Number of nodes 32 Isolated No Supply current (max) (µA) 500 Rating Catalog Operating temperature range (°C) -40 to 85
Number of receivers 0 Number of transmitters 4 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 30 IEC 61000-4-2 contact (±V) None Fault protection (V) -0.5 to 7 Common-mode range (V) -14 to 14 Number of nodes 32 Isolated No Supply current (max) (µA) 500 Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 16 59.4 mm² 9.9 x 6
  • TTL Input Compatible
  • Typical Propagation Delays: 6 ns
  • Typical Output Skew: 0.5 ns
  • Outputs Won't Load Line When VCC = 0V
  • Meets the Requirements of EIA Standard RS-422
  • Operation from Single 5V Supply
  • TRI-STATE Outputs for Connection to System Buses
  • Low Quiescent Current
  • Available in Surface Mount

All trademarks are the property of their respective owners.

  • TTL Input Compatible
  • Typical Propagation Delays: 6 ns
  • Typical Output Skew: 0.5 ns
  • Outputs Won't Load Line When VCC = 0V
  • Meets the Requirements of EIA Standard RS-422
  • Operation from Single 5V Supply
  • TRI-STATE Outputs for Connection to System Buses
  • Low Quiescent Current
  • Available in Surface Mount

All trademarks are the property of their respective owners.

The DS34C87T is a quad differential line driver designed for digital data transmission over balanced lines. The DS34C87T meets all the requirements of EIA standard RS-422 while retaining the low power characteristics of CMOS. This enables the construction of serial and terminal interfaces while maintaining minimal power consumption.

The DS34C87T accepts TTL or CMOS input levels and translates these to RS-422 output levels. This part uses special output circuitry that enables the individual drivers to power down without loading down the bus. This device has separate enable circuitry for each pair of the four drivers. The DS34C87T is pin compatible to the DS3487T.

All inputs are protected against damage due to electrostatic discharge by diodes to VCC and ground.

The DS34C87T is a quad differential line driver designed for digital data transmission over balanced lines. The DS34C87T meets all the requirements of EIA standard RS-422 while retaining the low power characteristics of CMOS. This enables the construction of serial and terminal interfaces while maintaining minimal power consumption.

The DS34C87T accepts TTL or CMOS input levels and translates these to RS-422 output levels. This part uses special output circuitry that enables the individual drivers to power down without loading down the bus. This device has separate enable circuitry for each pair of the four drivers. The DS34C87T is pin compatible to the DS3487T.

All inputs are protected against damage due to electrostatic discharge by diodes to VCC and ground.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet DS34C87T CMOS Quad TRI-STATE Differential Line Driver datasheet (Rev. B) 15 Apr 2013
Application note AN-903 A Comparison of Differential Termination Techniques (Rev. B) 26 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

DS34C87T IBIS Model

SNLM071.ZIP (7 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos