Home Interface High-speed SerDes FPD-Link SerDes

DS90C3202

ACTIVE

3.3V 8 MHz to 135 MHz Dual FPD-Link Receiver

Product details

Function Deserializer Color depth (bps) 30 Input compatibility FPD-Link LVDS Output compatibility LVCMOS Features Low-EMI Point-to-Point Communication Applications In-vehicle Infotainment (IVI) Rating Catalog Operating temperature range (°C) 0 to 70
Function Deserializer Color depth (bps) 30 Input compatibility FPD-Link LVDS Output compatibility LVCMOS Features Low-EMI Point-to-Point Communication Applications In-vehicle Infotainment (IVI) Rating Catalog Operating temperature range (°C) 0 to 70
TQFP (PDT) 128 256 mm² 16 x 16
  • Up to 9.45 Gbit/s data throughput
  • 8 MHz to 135 MHz input clock support
  • Supports up to QXGA panel resolutions
  • Supports HDTV panel resolutions and frame rates up to 1920 x 1080p
  • LVDS 30-bit, 24-bit or 18-bit color data inputs
  • Supports single pixel and dual pixel interfaces
  • Supports spread spectrum clocking
  • Two-wire serial communication interface
  • Programmable clock edge and control strobe select
  • Power down mode
  • +3.3V supply voltage
  • 128-pin TQFP Package
  • Compliant to TIA/EIA-644-A-2001 LVDS Standard

All trademarks are the property of their respective owners.

  • Up to 9.45 Gbit/s data throughput
  • 8 MHz to 135 MHz input clock support
  • Supports up to QXGA panel resolutions
  • Supports HDTV panel resolutions and frame rates up to 1920 x 1080p
  • LVDS 30-bit, 24-bit or 18-bit color data inputs
  • Supports single pixel and dual pixel interfaces
  • Supports spread spectrum clocking
  • Two-wire serial communication interface
  • Programmable clock edge and control strobe select
  • Power down mode
  • +3.3V supply voltage
  • 128-pin TQFP Package
  • Compliant to TIA/EIA-644-A-2001 LVDS Standard

All trademarks are the property of their respective owners.

The DS90C3202 is a 3.3V single/dual FPD-Link 10-bit color receiver is designed to be used in Liquid Crystal Display TVs, LCD Monitors, Digital TVs, and Plasma Display Panel TVs. The DS90C3202 is designed to interface between the digital video processor and the display device using the low-power, low-EMI LVDS (Low Voltage Differential Signaling) interface. The DS90C3202 converts up to ten LVDS data streams back into 70 bits of parallel LVCMOS/LVTTL data. The receiver can be programmed with rising edge or falling edge clock. Optional wo-wire serial programming allows fine tuning in development and production environments. With an input clock at 135 MHz, the maximum transmission rate of each LVDS line is 945 Mbps, for an aggregate throughput rate of 9.45 Gbps (945 Mbytes/s). This allows the dual 10-bit LVDS Receiver to support resolutions up to HDTV.

The DS90C3202 is a 3.3V single/dual FPD-Link 10-bit color receiver is designed to be used in Liquid Crystal Display TVs, LCD Monitors, Digital TVs, and Plasma Display Panel TVs. The DS90C3202 is designed to interface between the digital video processor and the display device using the low-power, low-EMI LVDS (Low Voltage Differential Signaling) interface. The DS90C3202 converts up to ten LVDS data streams back into 70 bits of parallel LVCMOS/LVTTL data. The receiver can be programmed with rising edge or falling edge clock. Optional wo-wire serial programming allows fine tuning in development and production environments. With an input clock at 135 MHz, the maximum transmission rate of each LVDS line is 945 Mbps, for an aggregate throughput rate of 9.45 Gbps (945 Mbytes/s). This allows the dual 10-bit LVDS Receiver to support resolutions up to HDTV.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet DS90C3202 3.3V 8 MHz to 135 MHz Dual FPD-Link Receiver datasheet (Rev. D) 12 Apr 2013
Application note High-Speed Layout Guidelines for Reducing EMI for LVDS SerDes Designs 09 Nov 2018
Application note How to Map RGB Signals to LVDS/OpenLDI(OLDI) Displays (Rev. A) 29 Jun 2018
Application note AN-1032 An Introduction to FPD-Link (Rev. C) 08 Aug 2017
User guide FPD-Link Evaluation Kit User Guide 25 Jan 2012
Application note TFT Data Mapping for Dual Pixel LDI Application - Alternate A - Color Map 15 May 2004
Application note AN-1056 STN Application Using FPD-Link 14 May 2004
Application note AN-1085 FPD-Link PCB and Interconnect Design-In Guidelines 14 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

DS90C3202 IBIS Model

SNLM078.ZIP (21 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TQFP (PDT) 128 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos