DS90LV028A

ACTIVE

600-Mbps LVDS dual high speed differential receiver

Product details

Function Receiver Protocols LVDS Number of transmitters 0 Number of receivers 2 Supply voltage (V) 3.3 Signaling rate (Mbps) 400 Input signal LVDS Output signal LVTTL, TTL Rating Catalog Operating temperature range (°C) -40 to 85
Function Receiver Protocols LVDS Number of transmitters 0 Number of receivers 2 Supply voltage (V) 3.3 Signaling rate (Mbps) 400 Input signal LVDS Output signal LVTTL, TTL Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6 WSON (NGN) 8 16 mm² 4 x 4
  • >400-Mbps (200 MHz) Switching Rates
  • 50-ps Differential Skew (Typical)
  • 0.1-ns Channel-to-Channel Skew (Typical)
  • 2.5-ns Maximum Propagation Delay
  • 3.3-V Power Supply Design
  • Flow-Through Pinout
  • Power Down High Impedance on LVDS Inputs
  • Low Power Design (18 mW at 3.3-V static)
  • Interoperable with Existing 5-V LVDS Networks
  • Accepts Small Swing (350 mV Typical) Differential
    Signal Levels
  • Supports Open, Short and Terminated Input Fail-
    Safe
  • Conforms to ANSI/TIA/EIA-644 Standard
  • Industrial Temperature Operating Range: –40°C
    to 85°C
  • Available in SOIC and Space Saving WSON
    Package
  • >400-Mbps (200 MHz) Switching Rates
  • 50-ps Differential Skew (Typical)
  • 0.1-ns Channel-to-Channel Skew (Typical)
  • 2.5-ns Maximum Propagation Delay
  • 3.3-V Power Supply Design
  • Flow-Through Pinout
  • Power Down High Impedance on LVDS Inputs
  • Low Power Design (18 mW at 3.3-V static)
  • Interoperable with Existing 5-V LVDS Networks
  • Accepts Small Swing (350 mV Typical) Differential
    Signal Levels
  • Supports Open, Short and Terminated Input Fail-
    Safe
  • Conforms to ANSI/TIA/EIA-644 Standard
  • Industrial Temperature Operating Range: –40°C
    to 85°C
  • Available in SOIC and Space Saving WSON
    Package

The DS90LV028A is a dual CMOS differential line receiver designed for applications requiring ultra low power dissipation, low noise and high data rates. The device is designed to support data rates in excess of 400-Mbps (200 MHz) utilizing Low Voltage Differential Signaling (LVDS) technology.

The DS90LV028A accepts low voltage (350 mV typical) differential input signals and translates them to 3-V CMOS output levels. The receiver also supports open, shorted and terminated (100 Ω) input fail-safe. The receiver output is HIGH for all fail-safe conditions. The DS90LV028A has a flow-through design for easy PCB layout.

The DS90LV028A and companion LVDS line driver provide a new alternative to high power PECL/ECL devices for high speed point-to-point interface applications.

The DS90LV028A is a dual CMOS differential line receiver designed for applications requiring ultra low power dissipation, low noise and high data rates. The device is designed to support data rates in excess of 400-Mbps (200 MHz) utilizing Low Voltage Differential Signaling (LVDS) technology.

The DS90LV028A accepts low voltage (350 mV typical) differential input signals and translates them to 3-V CMOS output levels. The receiver also supports open, shorted and terminated (100 Ω) input fail-safe. The receiver output is HIGH for all fail-safe conditions. The DS90LV028A has a flow-through design for easy PCB layout.

The DS90LV028A and companion LVDS line driver provide a new alternative to high power PECL/ECL devices for high speed point-to-point interface applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DS90LV028A-Q1 ACTIVE Automotive LVDS dual differential line receiver This product offers the same functionality in a 75% smaller package
Similar functionality to the compared device
DS90LVRA2 ACTIVE 1.8V 600Mbps LVDS dual differential line receiver LVDS dual receiver with 1.8-V power supply, smaller footprint, and higher signaling rate

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet DS90LV028A 3-V LVDS Dual CMOS Differential Line Receiver datasheet (Rev. F) PDF | HTML 30 Jun 2016
Application note Applications of Low-Voltage Differential Signaling (LVDS) in LED Walls 29 Oct 2020
Certificate DS90LV027A-28AEVM EU Declaration of Conformity (DoC) 10 Jul 2020
Application note Applications of Low-Voltage Differential Signaling (LVDS) in Ultrasound Scanners 29 Jun 2019
Application brief How Far, How Fast Can You Operate LVDS Drivers and Receivers? 03 Aug 2018
Application brief How to Terminate LVDS Connections with DC and AC Coupling 16 May 2018
Application note An Overview of LVDS Technology 05 Oct 1998

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS90LV027A-28AEVM — Dual channel LVDS driver and receiver evaluation module

The DS90LV027A-28A is an evaluation module designed for performance and functional evaluation of the Texas Instruments DS90LV027A LVDS dual  differential driver and DS90LV028A LVDS dual differential line receiver. With this kit, users can quickly evaluate the output waveform characteristics (...)
Not available on TI.com
Simulation model

DS90LV028A IBIS Model

SNLM018.ZIP (4 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
WSON (NGN) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos