DS90LV032A

ACTIVE

3-V 400-Mbps LVDS quad differential line receiver

alarmNotifications Order now

Product details

Function Receiver Protocols LVDS Number of transmitters 0 Number of receivers 4 Supply voltage (V) 3.3 Signaling rate (Mbps) 400 Input signal LVDS Output signal LVCMOS Rating Catalog Operating temperature range (°C) -40 to 85
Function Receiver Protocols LVDS Number of transmitters 0 Number of receivers 4 Supply voltage (V) 3.3 Signaling rate (Mbps) 400 Input signal LVDS Output signal LVCMOS Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 16 59.4 mm² 9.9 x 6 TSSOP (PW) 16 32 mm² 5 x 6.4
  • >400 Mbps (200 MHz) Switching Rates
  • 0.1-ns Channel-to-Channel Skew (Typical)
  • 0.1-ns Differential Skew (Typical)
  • 3.3-ns Maximum Propagation Delay
  • 3.3-V Power Supply Design
  • Power Down High Impedance on LVDS Inputs
  • Low Power Design (40 mW at 3.3 V Static)
  • Interoperable With Existing 5-V LVDS Networks
  • Accepts Small Swing (350 mV Typical) VID
  • Supports Open, Short, and Terminated Input Fail-Safe
  • Compatible With ANSI/TIA/EIA-644
  • Industrial Temperature Operating Range (–40°C to 85°C)
  • Available in SOIC and TSSOP Packaging
  • >400 Mbps (200 MHz) Switching Rates
  • 0.1-ns Channel-to-Channel Skew (Typical)
  • 0.1-ns Differential Skew (Typical)
  • 3.3-ns Maximum Propagation Delay
  • 3.3-V Power Supply Design
  • Power Down High Impedance on LVDS Inputs
  • Low Power Design (40 mW at 3.3 V Static)
  • Interoperable With Existing 5-V LVDS Networks
  • Accepts Small Swing (350 mV Typical) VID
  • Supports Open, Short, and Terminated Input Fail-Safe
  • Compatible With ANSI/TIA/EIA-644
  • Industrial Temperature Operating Range (–40°C to 85°C)
  • Available in SOIC and TSSOP Packaging

The DS90LV032A is a quad CMOS differential line receiver designed for applications requiring ultra-low power dissipation and high data rates. The device is designed to support data rates in excess of 400 Mbps (200 MHz) using Low Voltage Differential Signaling (LVDS) technology.

The DS90LV032A accepts low voltage (350 mV typical) differential input signals and translates them to 3-V CMOS output levels. The receiver supports a TRI-STATE function that may be used to multiplex outputs. The receiver also supports open, shorted, and terminated (100 Ω) input Fail-safe. The receiver output is HIGH for all fail-safe conditions.

The DS90LV032A and companion LVDS line driver (for example, DS90LV031A) provide a new alternative to high power PECL or ECL devices for high speed point-to-point interface applications.

The DS90LV032A is a quad CMOS differential line receiver designed for applications requiring ultra-low power dissipation and high data rates. The device is designed to support data rates in excess of 400 Mbps (200 MHz) using Low Voltage Differential Signaling (LVDS) technology.

The DS90LV032A accepts low voltage (350 mV typical) differential input signals and translates them to 3-V CMOS output levels. The receiver supports a TRI-STATE function that may be used to multiplex outputs. The receiver also supports open, shorted, and terminated (100 Ω) input Fail-safe. The receiver output is HIGH for all fail-safe conditions.

The DS90LV032A and companion LVDS line driver (for example, DS90LV031A) provide a new alternative to high power PECL or ECL devices for high speed point-to-point interface applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet DS90LV032A 3-V LVDS Quad CMOS Differential Line Receiver datasheet (Rev. D) PDF | HTML 24 Aug 2016
Application brief How Far, How Fast Can You Operate LVDS Drivers and Receivers? 03 Aug 2018
Application brief How to Terminate LVDS Connections with DC and AC Coupling 16 May 2018
More literature Die D/S DS90LV032A MDS (PRELIMINARY) 3V LVDS Quad CMOS Diff Line Receive 20 Dec 2012
Application note AN-1110 LVDS Quad Dynamic I CC vs Frequency 15 May 2004
Application note An Overview of LVDS Technology 05 Oct 1998

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS90LV047-48AEVM — DS90LV047-48AEVM evaluation module

The DS90LV047-48AEVM is an evaluation module (EVM) designed for performance and functional evaluation of Texas Instruments' DS90LV047A 3-V LVDS quad CMOS differential line driver and DS90LV048A 3-V LVDS CMOS differential line receiver. With this kit, users can quickly evaluate the output (...)
User guide: PDF
Buy from a distributor
Simulation model

DS90LV032A IBIS Model

SNLM021.ZIP (12 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos