MC1489
- Input Resistance...3 k
to 7 k
- Input Signal Range...±30 V
- Operate From Single 5-V Supply
- Built-In Input Hysteresis (Double Thresholds)
- Response Control that Provides:
- Input Threshold Shifting
- Input Noise Filtering
- Meet or Exceed the Requirements of TIA/EIA-232-F and ITU Recommendation V.28
- Fully Interchangeable With MotorolaTM MC1489 and MC1489A
Motorola is a trademark of Motorola, Incorporated.
These devices are monolithic low-power Schottky quadruple line receivers designed to satisfy the requirements of the standard interface between data-terminal equipment and data-communication equipment as defined by TIA/EIA-232-F. A separate response-control (CONT) terminal is provided for each receiver. A resistor or a resistor and bias-voltage source can be connected between this terminal and ground to shift the input threshold levels. An external capacitor can be connected between this terminal and ground to provide input noise filtering.
The SN55189 and SN55189A are characterized for operation over the full military temperature range of -55°C to 125°C. The MC1489, MC1489A, SN75189, and SN75189A are characterized for operation from 0°C to 70°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | Quadruple Line Receivers datasheet (Rev. D) | 28 Oct 1998 |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location