SN55189A

ACTIVE

Quadruple Line Receiver

alarmNotifications Order now

Product details

Drivers per package 0 Receivers per package 4 Logic voltage (min) (V) 5 Data rate (max) (Mbps) 1 Main supply voltage (nom) (V) 5 ESD HBM (kV) 0 Rating Military Operating temperature range (°C) -55 to 125
Drivers per package 0 Receivers per package 4 Logic voltage (min) (V) 5 Data rate (max) (Mbps) 1 Main supply voltage (nom) (V) 5 ESD HBM (kV) 0 Rating Military Operating temperature range (°C) -55 to 125
CDIP (J) 14 130.4652 mm² 19.56 x 6.67 CFP (W) 14 58.023 mm² 9.21 x 6.3 LCCC (FK) 20 79.0321 mm² 8.89 x 8.89
  • Input Resistance...3 k to 7 k
  • Input Signal Range...±30 V
  • Operate From Single 5-V Supply
  • Built-In Input Hysteresis (Double Thresholds)
  • Response Control that Provides:
  • Input Threshold Shifting
  • Input Noise Filtering
  • Meet or Exceed the Requirements of TIA/EIA-232-F and ITU Recommendation V.28
  • Fully Interchangeable With MotorolaTM MC1489 and MC1489A

    Motorola is a trademark of Motorola, Incorporated.

  • Input Resistance...3 k to 7 k
  • Input Signal Range...±30 V
  • Operate From Single 5-V Supply
  • Built-In Input Hysteresis (Double Thresholds)
  • Response Control that Provides:
  • Input Threshold Shifting
  • Input Noise Filtering
  • Meet or Exceed the Requirements of TIA/EIA-232-F and ITU Recommendation V.28
  • Fully Interchangeable With MotorolaTM MC1489 and MC1489A

    Motorola is a trademark of Motorola, Incorporated.

These devices are monolithic low-power Schottky quadruple line receivers designed to satisfy the requirements of the standard interface between data-terminal equipment and data-communication equipment as defined by TIA/EIA-232-F. A separate response-control (CONT) terminal is provided for each receiver. A resistor or a resistor and bias-voltage source can be connected between this terminal and ground to shift the input threshold levels. An external capacitor can be connected between this terminal and ground to provide input noise filtering.

The SN55189 and SN55189A are characterized for operation over the full military temperature range of -55°C to 125°C. The MC1489, MC1489A, SN75189, and SN75189A are characterized for operation from 0°C to 70°C.

These devices are monolithic low-power Schottky quadruple line receivers designed to satisfy the requirements of the standard interface between data-terminal equipment and data-communication equipment as defined by TIA/EIA-232-F. A separate response-control (CONT) terminal is provided for each receiver. A resistor or a resistor and bias-voltage source can be connected between this terminal and ground to shift the input threshold levels. An external capacitor can be connected between this terminal and ground to provide input noise filtering.

The SN55189 and SN55189A are characterized for operation over the full military temperature range of -55°C to 125°C. The MC1489, MC1489A, SN75189, and SN75189A are characterized for operation from 0°C to 70°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TRS3243E ACTIVE 3- to 5.5-V multichannel 500kbps RS-232 line driver/receiver with +/-15-kV IEC-ESD protection Five channel catalog version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Quadruple Line Receivers datasheet (Rev. D) 28 Oct 1998
* SMD SN55189A SMD 5962-86888 21 Jun 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
CDIP (J) 14 Ultra Librarian
CFP (W) 14 Ultra Librarian
LCCC (FK) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos