SN55LBC175

ACTIVE

Quadruple Low-Power Differential Line Receiver

Product details

Number of receivers 4 Number of transmitters 0 Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 10 Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 11000 Rating Military Operating temperature range (°C) -55 to 125
Number of receivers 4 Number of transmitters 0 Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 10 Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 11000 Rating Military Operating temperature range (°C) -55 to 125
CDIP (J) 16 135.3552 mm² 19.56 x 6.92 CFP (W) 16 69.319 mm² 10.3 x 6.73 LCCC (FK) 20 79.0321 mm² 8.89 x 8.89
  • Meets EIA Standards RS-422-A, RS-423-A, RS-485, and CCITT V.11
  • Designed to Operate With Pulse Durations as Short as 20 ns
  • Designed for Multipoint Transmission on Long Bus Lines in Noisy Environments
  • Input Sensitivity...±200 mV
  • Low-Power Consumption...20 mA Max
  • Open-Circuit Fail-Safe Design
  • Common-Mode Input Voltage Range of
    -7 V to 12 V
  • LinBiCMOS is a trademark of Texas Instruments.

  • Meets EIA Standards RS-422-A, RS-423-A, RS-485, and CCITT V.11
  • Designed to Operate With Pulse Durations as Short as 20 ns
  • Designed for Multipoint Transmission on Long Bus Lines in Noisy Environments
  • Input Sensitivity...±200 mV
  • Low-Power Consumption...20 mA Max
  • Open-Circuit Fail-Safe Design
  • Common-Mode Input Voltage Range of
    -7 V to 12 V
  • LinBiCMOS is a trademark of Texas Instruments.

The SN55LBC175 is a monolithic quadruple differential line receiver with 3-state outputs and is designed to meet the requirements of the EIA Standards RS-422-A, RS-423-A, RS-485, and CCITT V.11. This device is optimized for balanced multipoint bus transmission at data rates up to and exceeding 10 million bits per second. The receivers are enabled in pairs with an active-high enable input. Each differential receiver input features high impedance, hysteresis for increased noise immunity, and sensitivity of ±200 mV over a common-mode input voltage range of 12 V to -7 V. Fail-safe design ensures that if the inputs are open-circuited, the outputs are always high. This device is designed using the Texas Instruments proprietary LinBiCMOSTM technology allowing low power consumption, high switching speeds, and robustness.

This device offers optimum performance when used with the SN55LBC174 quadruple line driver. The SN55LBC175 is available in the 16-pin CDIP (J) package, a 16-pin CPAK (W) package, or a 20-pin LCCC (FK) package.

The SN55LBC175 is characterized over the military temperature range of -55°C to 125°C.

The SN55LBC175 is a monolithic quadruple differential line receiver with 3-state outputs and is designed to meet the requirements of the EIA Standards RS-422-A, RS-423-A, RS-485, and CCITT V.11. This device is optimized for balanced multipoint bus transmission at data rates up to and exceeding 10 million bits per second. The receivers are enabled in pairs with an active-high enable input. Each differential receiver input features high impedance, hysteresis for increased noise immunity, and sensitivity of ±200 mV over a common-mode input voltage range of 12 V to -7 V. Fail-safe design ensures that if the inputs are open-circuited, the outputs are always high. This device is designed using the Texas Instruments proprietary LinBiCMOSTM technology allowing low power consumption, high switching speeds, and robustness.

This device offers optimum performance when used with the SN55LBC174 quadruple line driver. The SN55LBC175 is available in the 16-pin CDIP (J) package, a 16-pin CPAK (W) package, or a 20-pin LCCC (FK) package.

The SN55LBC175 is characterized over the military temperature range of -55°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
SN75175 ACTIVE Quadruple Differential Line Receiver Catalog version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Quadruple Low-Power Differential Line Receiver datasheet (Rev. A) 09 Jun 2000
* SMD SN55LBC175 SMD 5962-90766 21 Jun 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
CDIP (J) 16 Ultra Librarian
CFP (W) 16 Ultra Librarian
LCCC (FK) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos