SN65LBC175A-EP

ACTIVE

Quadruple RS-485 Differential Line Receivers

SN65LBC175A-EP

ACTIVE

Product details

Number of receivers 4 Number of transmitters 0 Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 50 Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 32000 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125
Number of receivers 4 Number of transmitters 0 Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 50 Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 32000 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125
SOIC (D) 16 59.4 mm² 9.9 x 6
  • Designed for TIA/EIA-485, TIA/EIA-422 and ISO 8482 Applications
  • Signaling Rates(1) Exceeding 50 Mbps
  • Fail-Safe in Bus Short-Circuit, Open-Circuit, and Idle-Bus Conditions
  • ESD Protection on Bus Inputs Exceeds 6 kV
  • Common-Mode Bus Input Range –7 V to 12 V
  • Propagation Delay Times < 18 ns
  • Low Standby Power Consumption < 32 µA
  • Pin-Compatible Upgrade for MC3486, DS96F175, LTC489, and SN75175
  • Designed for TIA/EIA-485, TIA/EIA-422 and ISO 8482 Applications
  • Signaling Rates(1) Exceeding 50 Mbps
  • Fail-Safe in Bus Short-Circuit, Open-Circuit, and Idle-Bus Conditions
  • ESD Protection on Bus Inputs Exceeds 6 kV
  • Common-Mode Bus Input Range –7 V to 12 V
  • Propagation Delay Times < 18 ns
  • Low Standby Power Consumption < 32 µA
  • Pin-Compatible Upgrade for MC3486, DS96F175, LTC489, and SN75175

The SN65LBC175A-EP is a quadruple differential line receiver with 3-state outputs, designed for TIA/EIA-485 (RS-485), TIA/EIA-422 (RS-422), and ISO 8482 (Euro RS-485) applications.

This device is optimized for balanced multipoint bus communication at data rates up to and exceeding 50 million bits per second. The transmission media may be twisted-pair cables, printed-circuit board traces, or backplanes. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling to the environment.

The receiver operates over a wide range of positive and negative common-mode input voltages, and features ESD protection to 6 kV, making it suitable for high-speed multipoint data transmission applications in harsh environments. These devices are designed using LinBiCMOS®, facilitating low power consumption and robustness.

Two EN inputs provide pair-wise enable control, or these can be tied together externally to enable all four drivers with the same signal.

The SN65LBC175A-EP is a quadruple differential line receiver with 3-state outputs, designed for TIA/EIA-485 (RS-485), TIA/EIA-422 (RS-422), and ISO 8482 (Euro RS-485) applications.

This device is optimized for balanced multipoint bus communication at data rates up to and exceeding 50 million bits per second. The transmission media may be twisted-pair cables, printed-circuit board traces, or backplanes. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling to the environment.

The receiver operates over a wide range of positive and negative common-mode input voltages, and features ESD protection to 6 kV, making it suitable for high-speed multipoint data transmission applications in harsh environments. These devices are designed using LinBiCMOS®, facilitating low power consumption and robustness.

Two EN inputs provide pair-wise enable control, or these can be tied together externally to enable all four drivers with the same signal.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
SN75175 ACTIVE Quadruple Differential Line Receiver Catalog version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet SN65LBC175A-EP Quadruple RS-485 Differential Line Receiver datasheet PDF | HTML 20 Dec 2016
* VID SN65LBC175A-EP VID V6217603 27 Mar 2018
* Radiation & reliability report SN65LBC175AMDREP Reliability Report 05 Mar 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65LBC175A, SN75LBC175A IBIS Model D PKG

SLLC058.ZIP (5 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos