Home Interface Ethernet ICs Ethernet retimers, redrivers & mux-buffers

SN65LVCP418

ACTIVE

4.25-Gbps 8-channel redriver

Product details

Type Redriver Number of channels 8 Input compatibility AC-coupling, CML, LVPEC Speed (max) (Gbpp) 4.25 Protocols XAUI Operating temperature range (°C) -40 to 85
Type Redriver Number of channels 8 Input compatibility AC-coupling, CML, LVPEC Speed (max) (Gbpp) 4.25 Protocols XAUI Operating temperature range (°C) -40 to 85
HTQFP (PAP) 64 144 mm² 12 x 12
  • 8 Input and 8 Output Signal Conditioning Buffer
  • Up to 4.25 Gbps Operation
  • 30 ps of Deterministic Jitter
  • Selectable Transmit Pre-Emphasis Per Lane
  • Selectable Receive Equalization
  • Available Packaging 64 Pin QFP
  • Propagation Delay Times: 400 ps Typical
  • Inputs Electrically Compatible With CML Signal Levels
  • Operates From a Single 3.3-V Supply
  • Ability to 3-State Outputs
  • Integrated Termination Resistors
  • I2C Control Interface
  • 8 Input and 8 Output Signal Conditioning Buffer
  • Up to 4.25 Gbps Operation
  • 30 ps of Deterministic Jitter
  • Selectable Transmit Pre-Emphasis Per Lane
  • Selectable Receive Equalization
  • Available Packaging 64 Pin QFP
  • Propagation Delay Times: 400 ps Typical
  • Inputs Electrically Compatible With CML Signal Levels
  • Operates From a Single 3.3-V Supply
  • Ability to 3-State Outputs
  • Integrated Termination Resistors
  • I2C Control Interface

The SN65LVCP418 is an 8 Channel signal conditioning buffer in a flow-through pin-out allowing for ease in PCB layout. VML signaling is used to achieve a high-speed data throughput while using low power. Internal signal paths are fully differential to achieve the high signaling speeds while maintaining low signal skews. The SN65LVCP418 incorporates 100-Ω termination resistors for those applications where board space is a premium. Built-in transmit pre-emphasis and receive equalization for superior signal integrity performance.

The SN65LVCP418 is characterized for operation from –40°C to 85°C.

The SN65LVCP418 is an 8 Channel signal conditioning buffer in a flow-through pin-out allowing for ease in PCB layout. VML signaling is used to achieve a high-speed data throughput while using low power. Internal signal paths are fully differential to achieve the high signaling speeds while maintaining low signal skews. The SN65LVCP418 incorporates 100-Ω termination resistors for those applications where board space is a premium. Built-in transmit pre-emphasis and receive equalization for superior signal integrity performance.

The SN65LVCP418 is characterized for operation from –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 8-Channel Gigibit Signal Conducting Buffer datasheet (Rev. A) 18 Nov 2011
Application note Signaling Rate vs. Distance for Differential Buffers 26 Jan 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HTQFP (PAP) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos