SN65LVDM22

ACTIVE

Dual multiplexed LVDM repeater

Product details

Function Repeater Protocols LVDM, LVDS Number of transmitters 2 Number of receivers 2 Supply voltage (V) 3.3 Signaling rate (Mbps) 250 Input signal LVDM Output signal LVDM Rating Catalog Operating temperature range (°C) -40 to 85
Function Repeater Protocols LVDM, LVDS Number of transmitters 2 Number of receivers 2 Supply voltage (V) 3.3 Signaling rate (Mbps) 250 Input signal LVDM Output signal LVDM Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 16 59.4 mm² 9.9 x 6 TSSOP (PW) 16 32 mm² 5 x 6.4
  • Meets or Exceeds the Requirements of ANSI TIA/EIA-644-1995 Standard
  • Designed for Clock Rates up to 200 MHz (400 Mbps)
  • Designed for Data Rates up to 250 Mbps
  • Pin Compatible With SN65LVDS122 and SN65LVDT122, 1.5 Gbps 2x2 Crosspoint Switch From TI
  • ESD Protection Exceeds 12 kV on Bus Pins
  • Operates From a Single 3.3-V Supply
  • Low-Voltage Differential Signaling With Output Voltages of 350 mV Into:
    • 100- Load (SN65LVDS22)
    • 50- Load (SN65LVDM22)
  • Propagation Delay Time; 4 ns Typ
  • Power Dissipation at 400 Mbps of 150 mW
  • Bus Pins Are High Impedance When Disabled or With VCC Less Than 1.5 V
  • LVTTL Levels Are 5 V Tolerant
  • Open-Circuit Fail Safe Receiver

  • Meets or Exceeds the Requirements of ANSI TIA/EIA-644-1995 Standard
  • Designed for Clock Rates up to 200 MHz (400 Mbps)
  • Designed for Data Rates up to 250 Mbps
  • Pin Compatible With SN65LVDS122 and SN65LVDT122, 1.5 Gbps 2x2 Crosspoint Switch From TI
  • ESD Protection Exceeds 12 kV on Bus Pins
  • Operates From a Single 3.3-V Supply
  • Low-Voltage Differential Signaling With Output Voltages of 350 mV Into:
    • 100- Load (SN65LVDS22)
    • 50- Load (SN65LVDM22)
  • Propagation Delay Time; 4 ns Typ
  • Power Dissipation at 400 Mbps of 150 mW
  • Bus Pins Are High Impedance When Disabled or With VCC Less Than 1.5 V
  • LVTTL Levels Are 5 V Tolerant
  • Open-Circuit Fail Safe Receiver

The SN65LVDS22 and SN65LVDM22 are differential line drivers and receivers that use low-voltage differential signaling (LVDS) to achieve signaling rates as high as 400 Mbps. The receiver outputs can be switched to either or both drivers through the multiplexer control signals S0 and S1. This allows the flexibility to perform splitter or signal routing functions with a single device.

The TIA/EIA-644 standard compliant electrical interface provides a minimum differential output voltage magnitude of 247 mV into a 100- load.

The intended application of these devices and signaling technique is for both point-to-point baseband (single termination) and multipoint (double termination) data transmissions over controlled impedance media. The transmission media may be printed-circuit board traces, backplanes, or cables. (Note: The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media, the noise coupling to the environment, and other application specific characteristics).

The SN65LVDS22 and SN65LVDM22 are characterized for operation from –40°C to 85°C.

The SN65LVDS22 and SN65LVDM22 are differential line drivers and receivers that use low-voltage differential signaling (LVDS) to achieve signaling rates as high as 400 Mbps. The receiver outputs can be switched to either or both drivers through the multiplexer control signals S0 and S1. This allows the flexibility to perform splitter or signal routing functions with a single device.

The TIA/EIA-644 standard compliant electrical interface provides a minimum differential output voltage magnitude of 247 mV into a 100- load.

The intended application of these devices and signaling technique is for both point-to-point baseband (single termination) and multipoint (double termination) data transmissions over controlled impedance media. The transmission media may be printed-circuit board traces, backplanes, or cables. (Note: The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media, the noise coupling to the environment, and other application specific characteristics).

The SN65LVDS22 and SN65LVDM22 are characterized for operation from –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet Dual Multiplexed LVDS Repeaters datasheet (Rev. C) 09 May 2002
Application note An Introduction to M-LVDS and Clock and Data Distribution Applications (Rev. C) PDF | HTML 22 Jun 2023
Application brief How Far, How Fast Can You Operate MLVDS? 06 Aug 2018
Application note SPI-Based Data Acquisition/Monitor Using the TLC2551 Serial ADC (Rev. A) 20 Nov 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65LVDM22 IBIS Model

SLLM008.ZIP (33 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos