High-speed differential line receivers

SN65LVDT388 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Similar functionality to the compared device
SN65LVDT388A ACTIVE Octal LVDS receiver This is a newer generation of this product

Product details

Function Receiver Protocols LVDS Number of transmitters 0 Number of receivers 8 Supply voltage (V) 3.3 Signaling rate (Mbps) 630 Input signal LVDS Output signal LVCMOS, LVTTL Rating Catalog Operating temperature range (°C) -40 to 85
Function Receiver Protocols LVDS Number of transmitters 0 Number of receivers 8 Supply voltage (V) 3.3 Signaling rate (Mbps) 630 Input signal LVDS Output signal LVCMOS, LVTTL Rating Catalog Operating temperature range (°C) -40 to 85
TSSOP (DBT) 38 62.08 mm² 9.7 x 6.4
  • Eight Line Receivers Meet or Exceed the Requirements of ANSI TIA/EIA-644 Standard
  • Integrated 110- Line Termination Resistors on LVDT Products
  • Designed for Signaling Rates Up To 630 Mbps
  • SN65 Version's Bus-Terminal ESD Exceeds 15 kV
  • Operates From a Single 3.3-V Supply
  • Propagation Delay Time of 2.6 ns (Typ)
  • Output Skew 100 ps (Typ) Part-To-Part Skew Is Less Than 1 ns
  • LVTTL Levels Are 5-V Tolerant
  • Open-Circuit Fail Safe
  • Flow-Through Pin Out
  • Packaged in Thin Shrink Small-Outline Package With 20-mil Terminal Pitch

Signaling rate, 1/t, where t is the minimum unit interval and is expressed in the units bits/s (bits per second)

  • Eight Line Receivers Meet or Exceed the Requirements of ANSI TIA/EIA-644 Standard
  • Integrated 110- Line Termination Resistors on LVDT Products
  • Designed for Signaling Rates Up To 630 Mbps
  • SN65 Version's Bus-Terminal ESD Exceeds 15 kV
  • Operates From a Single 3.3-V Supply
  • Propagation Delay Time of 2.6 ns (Typ)
  • Output Skew 100 ps (Typ) Part-To-Part Skew Is Less Than 1 ns
  • LVTTL Levels Are 5-V Tolerant
  • Open-Circuit Fail Safe
  • Flow-Through Pin Out
  • Packaged in Thin Shrink Small-Outline Package With 20-mil Terminal Pitch

Signaling rate, 1/t, where t is the minimum unit interval and is expressed in the units bits/s (bits per second)

The \x91LVDS388 and \x91LVDT388 (T designates integrated termination) are eight differential line receivers that implement the electrical characteristics of low-voltage differential signaling (LVDS). This signaling technique lowers the output voltage levels of 5-V differential standard levels (such as EIA/TIA-422B) to reduce the power, increase the switching speeds, and allow operation with a 3-V supply rail. Any of the eight differential receivers will provide a valid logical output state with a ±100-mV differential input voltage within the input common-mode voltage range. The input common-mode voltage range allows 1 V of ground potential difference between two LVDS nodes. Additionally, the high-speed switching of LVDS signals always require the use of a line impedance matching resistor at the receiving end of the cable or transmission media. The LVDT product eliminates this external resistor by integrating it with the receiver.

The intended application of this device and signaling technique is for point-to-point baseband data transmission over controlled impedance media of approximately 100 . The transmission media may be printed-circuit board traces, backplanes, or cables. The large number of drivers integrated into the same substrate along with the low pulse skew of balanced signaling, allows extremely precise timing alignment of clock and data for synchronous parallel data transfers. When used with its companion, 8-channel driver, the SN65LVDS389 over 150 million data transfers per second in single-edge clocked systems are possible with very little power. Note: The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media, the noise coupling to the environment, and other system characteristics.

The SN65LVDS388 and SN65LVDT388 is characterized for operation from -40°C to 85°C. The SN75LVDS388 and SN75LVDT388 is characterized for operation from 0°C to 70°C.

The \x91LVDS388 and \x91LVDT388 (T designates integrated termination) are eight differential line receivers that implement the electrical characteristics of low-voltage differential signaling (LVDS). This signaling technique lowers the output voltage levels of 5-V differential standard levels (such as EIA/TIA-422B) to reduce the power, increase the switching speeds, and allow operation with a 3-V supply rail. Any of the eight differential receivers will provide a valid logical output state with a ±100-mV differential input voltage within the input common-mode voltage range. The input common-mode voltage range allows 1 V of ground potential difference between two LVDS nodes. Additionally, the high-speed switching of LVDS signals always require the use of a line impedance matching resistor at the receiving end of the cable or transmission media. The LVDT product eliminates this external resistor by integrating it with the receiver.

The intended application of this device and signaling technique is for point-to-point baseband data transmission over controlled impedance media of approximately 100 . The transmission media may be printed-circuit board traces, backplanes, or cables. The large number of drivers integrated into the same substrate along with the low pulse skew of balanced signaling, allows extremely precise timing alignment of clock and data for synchronous parallel data transfers. When used with its companion, 8-channel driver, the SN65LVDS389 over 150 million data transfers per second in single-edge clocked systems are possible with very little power. Note: The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media, the noise coupling to the environment, and other system characteristics.

The SN65LVDS388 and SN65LVDT388 is characterized for operation from -40°C to 85°C. The SN75LVDS388 and SN75LVDT388 is characterized for operation from 0°C to 70°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet High-Speed Differential Line Receivers datasheet (Rev. A) 01 Jun 2001

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location