SN65LVPE504

ACTIVE

4-channel (half x4 lane) PCI Express Gen II redriver

Product details

Type Redriver Protocols PCIe1, PCIe2 Applications PCIe Gen2, USB3.0 Number of channels 4 Speed (max) (Gbpp) 5 Supply voltage (V) 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
Type Redriver Protocols PCIe1, PCIe2 Applications PCIe Gen2, USB3.0 Number of channels 4 Speed (max) (Gbpp) 5 Supply voltage (V) 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RUA) 42 31.5 mm² 9 x 3.5
  • 4 Identical Channel PCIe Equalizer/Redriver
  • Support for Both PCIe Gen I (2.5Gbps) and Gen II (5.0 Gbps) Speed
  • Selectable Equalization, De-emphasis, and Output Swing
  • Per Channel Receive Detect (Lane Detection)
  • Selectable Receiver Electrical Idle Threshold Control
  • Low Operating Power Modes
    • Supports Three Low-Power Modes to Enable up to 80% Lower Operating Power
  • Excellent Jitter and Loss Compensation Capability to 50" of 4-mil SL on FR4
  • Small Foot Print – 42 Pin 9 × 3.5 TQFN Package
  • High Protection Against ESD Transient
    • HBM: 6,000 V
    • CDM: 1,000 V
    • MM: 200 V
  • APPLICATIONS
    • PC MB, Docking Station, Server, Communication Platform, Backplane
      and Cabled Application

  • 4 Identical Channel PCIe Equalizer/Redriver
  • Support for Both PCIe Gen I (2.5Gbps) and Gen II (5.0 Gbps) Speed
  • Selectable Equalization, De-emphasis, and Output Swing
  • Per Channel Receive Detect (Lane Detection)
  • Selectable Receiver Electrical Idle Threshold Control
  • Low Operating Power Modes
    • Supports Three Low-Power Modes to Enable up to 80% Lower Operating Power
  • Excellent Jitter and Loss Compensation Capability to 50" of 4-mil SL on FR4
  • Small Foot Print – 42 Pin 9 × 3.5 TQFN Package
  • High Protection Against ESD Transient
    • HBM: 6,000 V
    • CDM: 1,000 V
    • MM: 200 V
  • APPLICATIONS
    • PC MB, Docking Station, Server, Communication Platform, Backplane
      and Cabled Application

The SN65LVPE504 is a quad channel, half four lane PCIe redriver and signal conditioner supporting data rates of up to 5.0Gbps. The device complies with PCIe spec revision 2.1, supporting electrical idle and power management modes.

Programmable EQ, De-Emphasis and Amplitude Swing

The SN65LVPE504 is designed to minimize the signal degradation effects such as crosstalk and inter-symbol interference (ISI) that limits interconnect distance between two devices. The input stage of each channel offers selectable equalization settings that can be programmed to match loss in the channel. The differential outputs provide selectable de-emphasis to compensate for the anticipated distortion PCIe signal will experience. Both equalization and de-emphasis levels for all 4 channels are controlled by the setting of signal control pins EQ, DE and OS.

See Table 1 for EQ, DE and OS setting details.

The SN65LVPE504 is a quad channel, half four lane PCIe redriver and signal conditioner supporting data rates of up to 5.0Gbps. The device complies with PCIe spec revision 2.1, supporting electrical idle and power management modes.

Programmable EQ, De-Emphasis and Amplitude Swing

The SN65LVPE504 is designed to minimize the signal degradation effects such as crosstalk and inter-symbol interference (ISI) that limits interconnect distance between two devices. The input stage of each channel offers selectable equalization settings that can be programmed to match loss in the channel. The differential outputs provide selectable de-emphasis to compensate for the anticipated distortion PCIe signal will experience. Both equalization and de-emphasis levels for all 4 channels are controlled by the setting of signal control pins EQ, DE and OS.

See Table 1 for EQ, DE and OS setting details.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
SN65LVPE501 ACTIVE Dual channel single-lane PCI Express Gen II redriver Dual channel, single lane version of SN65LVPE504.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Quad Channel PCIe Gen II Redriver/Equalizer datasheet 28 Jul 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RUA) 42 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos