SN65MLVD047

ACTIVE

Multipoint-LVDS quad differential line driver

Product details

Function Driver Protocols M-LVDS Number of transmitters 4 Number of receivers 0 Supply voltage (V) 3.3 Signaling rate (Mbps) 200 Input signal LVTTL Output signal M-LVDS Rating Catalog Operating temperature range (°C) -40 to 85
Function Driver Protocols M-LVDS Number of transmitters 4 Number of receivers 0 Supply voltage (V) 3.3 Signaling rate (Mbps) 200 Input signal LVTTL Output signal M-LVDS Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 16 59.4 mm² 9.9 x 6 TSSOP (PW) 16 32 mm² 5 x 6.4
  • Differential Line Drivers for 30- Loads and Data Rates(1) Up to 200 Mbps, Clock Frequencies up to 100 MHz
  • Supports Multipoint Bus Architectures
  • Operates from a Single 3.3-V Supply
  • Characterized for Operation from -40°C to 85°C
  • 16-Pin SOIC (JEDEC MS-012) and 16-Pin TSSOP (JEDEC MS-153) Packaging
  • APPLICATIONS
    • Clock Distribution
    • Backplane or Cabled Multipoint Data Transmission in Telecommunications, Automotive, Industrial, and Other Computer Systems
    • Cellular Base Stations
    • Central-Office and PBX Switching
    • Bridges and Routers
    • Low-Power High-Speed Short-Reach Alternative to TIA/EIA-485

(1) The data rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second).

  • Differential Line Drivers for 30- Loads and Data Rates(1) Up to 200 Mbps, Clock Frequencies up to 100 MHz
  • Supports Multipoint Bus Architectures
  • Operates from a Single 3.3-V Supply
  • Characterized for Operation from -40°C to 85°C
  • 16-Pin SOIC (JEDEC MS-012) and 16-Pin TSSOP (JEDEC MS-153) Packaging
  • APPLICATIONS
    • Clock Distribution
    • Backplane or Cabled Multipoint Data Transmission in Telecommunications, Automotive, Industrial, and Other Computer Systems
    • Cellular Base Stations
    • Central-Office and PBX Switching
    • Bridges and Routers
    • Low-Power High-Speed Short-Reach Alternative to TIA/EIA-485

(1) The data rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second).

The SN65MLVD047 is a quadruple line driver. The output current of this device has been increased, in comparison to standard LVDS compliant devices, in order to support doubly terminated transmission lines and heavily loaded backplane bus applications. Backplane applications generally require impedance matching termination resistors at both ends of the bus. The effective impedance of a doubly terminated bus can be as low as 30 . The SN65MLVD047 devices allow for multiple drivers to be present on a single bus. Driver edge rate control is incorporated to support operation. The SN65MLVD047 provides 9-kV ESD protection on all bus pins.

The SN65MLVD047 is a quadruple line driver. The output current of this device has been increased, in comparison to standard LVDS compliant devices, in order to support doubly terminated transmission lines and heavily loaded backplane bus applications. Backplane applications generally require impedance matching termination resistors at both ends of the bus. The effective impedance of a doubly terminated bus can be as low as 30 . The SN65MLVD047 devices allow for multiple drivers to be present on a single bus. Driver edge rate control is incorporated to support operation. The SN65MLVD047 provides 9-kV ESD protection on all bus pins.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Multipoint-LVDS Quad Differential Line Driver datasheet (Rev. A) 12 Jul 2005

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​