SN75150

ACTIVE

Dual Line Driver

Product details

Drivers per package 2 Receivers per package 0 Logic voltage (min) (V) 5 Data rate (max) (Mbps) 0.45 Main supply voltage (nom) (V) 5, 12 ESD HBM (kV) 2 Rating Catalog Operating temperature range (°C) 0 to 70 Vout (typ) (V) 8
Drivers per package 2 Receivers per package 0 Logic voltage (min) (V) 5 Data rate (max) (Mbps) 0.45 Main supply voltage (nom) (V) 5, 12 ESD HBM (kV) 2 Rating Catalog Operating temperature range (°C) 0 to 70 Vout (typ) (V) 8
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Meets or Exceeds the Requirement of TIA/EIA-232-F and ITU Recommendation V.28
  • Withstands Sustained Output Short Circuit to Any Low-Impedance Voltage Between -25 V and 25 V
  • 2-us Maximum Transition Time Through the 3-V to -3-V Transition Region Under Full 2500-pF Load
  • Inputs Compatible With Most TTL Families
  • Common Strobe Input
  • Inverting Output
  • Slew Rate Can Be Controlled With an External Capacitor at the Output
  • Standard Supply Voltages...±12 V
  • Meets or Exceeds the Requirement of TIA/EIA-232-F and ITU Recommendation V.28
  • Withstands Sustained Output Short Circuit to Any Low-Impedance Voltage Between -25 V and 25 V
  • 2-us Maximum Transition Time Through the 3-V to -3-V Transition Region Under Full 2500-pF Load
  • Inputs Compatible With Most TTL Families
  • Common Strobe Input
  • Inverting Output
  • Slew Rate Can Be Controlled With an External Capacitor at the Output
  • Standard Supply Voltages...±12 V

The SN75150 is a monolithic dual line driver designed to satisfy the requirements of the standard interface between data-terminal equipment and data-communication equipment as defined by TIA/EIA-232-F. A rate of 20 kbits/s can be transmitted with a full 2500-pF load. Other applications are in data-transmission systems using relatively short single lines, in level translators, and for driving MOS devices. The logic input is compatible with most TTL families. Operation is from 12-V and -12-V power supplies.

The SN75150 is characterized for operation from 0°C to 70°C.

The SN75150 is a monolithic dual line driver designed to satisfy the requirements of the standard interface between data-terminal equipment and data-communication equipment as defined by TIA/EIA-232-F. A rate of 20 kbits/s can be transmitted with a full 2500-pF load. Other applications are in data-transmission systems using relatively short single lines, in level translators, and for driving MOS devices. The logic input is compatible with most TTL families. Operation is from 12-V and -12-V power supplies.

The SN75150 is characterized for operation from 0°C to 70°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
MAX232E ACTIVE 5-V dual channel 250kbps RS-232 line driver/receiver with +/-9V output & +/-15-kV IEC-ESD protection Increased receiver count and improved IEC ESD.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual Line Driver datasheet (Rev. C) 25 Jun 1999

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​