SN75LBC241

ACTIVE

Low-Power LinBiCMOS Multiple Drivers And Receivers

Product details

Drivers per package 4 Receivers per package 5 Logic voltage (min) (V) 5 Data rate (max) (Mbps) 0.1 Main supply voltage (nom) (V) 5 ESD HBM (kV) 0 Rating Catalog Operating temperature range (°C) 0 to 70 Vout (typ) (V) 9
Drivers per package 4 Receivers per package 5 Logic voltage (min) (V) 5 Data rate (max) (Mbps) 0.1 Main supply voltage (nom) (V) 5 ESD HBM (kV) 0 Rating Catalog Operating temperature range (°C) 0 to 70 Vout (typ) (V) 9
SOIC (DW) 28 184.37 mm² 17.9 x 10.3
  • Operates With Single 5-V Power Supply
  • Meets or Exceeds the Requirements of TIA/EIA-232-F and ITU Recommendation V.28
  • Improved Performance Replacement for MAX241
  • Operates at Data Rates up to 100 kbit/s Over a 3-m Cable
  • Low-Power Shutdown Mode... 1 uA Typ
  • LinBiCMOSTM Process Technology
  • Four Drivers and Five Receivers
  • ±30-V Input Levels
  • 3-State TTL/CMOS Receiver Outputs
  • ±9-V Output Swing With a 5-V Supply
  • Applications
    • TIA/EIA-232-F Interface
    • Battery-Powered Systems
    • Terminals
    • Modems
    • Computers
  • Packaged in Plastic Small-Outline Package

LinBiCMOS and LinASIC are trademarks of Texas Instruments.

  • Operates With Single 5-V Power Supply
  • Meets or Exceeds the Requirements of TIA/EIA-232-F and ITU Recommendation V.28
  • Improved Performance Replacement for MAX241
  • Operates at Data Rates up to 100 kbit/s Over a 3-m Cable
  • Low-Power Shutdown Mode... 1 uA Typ
  • LinBiCMOSTM Process Technology
  • Four Drivers and Five Receivers
  • ±30-V Input Levels
  • 3-State TTL/CMOS Receiver Outputs
  • ±9-V Output Swing With a 5-V Supply
  • Applications
    • TIA/EIA-232-F Interface
    • Battery-Powered Systems
    • Terminals
    • Modems
    • Computers
  • Packaged in Plastic Small-Outline Package

LinBiCMOS and LinASIC are trademarks of Texas Instruments.

The SN75LBC241 is a low-power LinBiCMOSTM line-interface device containing four independent drivers and five receivers. It is designed as a plug-in replacement for the Maxim MAX241. The SN75LBC241 provides a capacitive-charge-pump voltage generator to produce RS-232 voltage levels from a 5-V supply. The charge-pump oscillator frequency is 20 kHz. Each receiver converts RS-232 inputs to 5-V TTL/CMOS levels. The receivers have a typical threshold of 1.2 V and a typical hysteresis of 0.5 V and can accept ±30-V inputs. Each driver converts TTL/CMOS input levels into RS-232 levels.

The SN75LBC241 includes a receiver, a 3-state control line, and a low-power shutdown control line. When the EN\ line is high, receiver outputs are placed in the high-impedance state. When EN\ is low, normal operation is enabled.

The shutdown mode reduces power dissipation to less than 5 uW, typically. In this mode, receiver outputs have high impedance, driver outputs are turned off, and the charge-pump circuit is turned off. When SHUTDOWN is high, the shutdown mode is enabled. When SHUTDOWN is low, normal operation is enabled.

This device has been designed to conform to TIA/EIA-232-F and ITU Recommendation V.28.

The SN75LBC241 has been designed using LinBiCMOS technology and cells contained in the Texas Instruments LinASICTM library. Use of LinBiCMOS circuitry increases latch-up immunity in this device over an all-CMOS design.

The SN75LBC241 is characterized for operation from 0°C to 70°C.

The SN75LBC241 is a low-power LinBiCMOSTM line-interface device containing four independent drivers and five receivers. It is designed as a plug-in replacement for the Maxim MAX241. The SN75LBC241 provides a capacitive-charge-pump voltage generator to produce RS-232 voltage levels from a 5-V supply. The charge-pump oscillator frequency is 20 kHz. Each receiver converts RS-232 inputs to 5-V TTL/CMOS levels. The receivers have a typical threshold of 1.2 V and a typical hysteresis of 0.5 V and can accept ±30-V inputs. Each driver converts TTL/CMOS input levels into RS-232 levels.

The SN75LBC241 includes a receiver, a 3-state control line, and a low-power shutdown control line. When the EN\ line is high, receiver outputs are placed in the high-impedance state. When EN\ is low, normal operation is enabled.

The shutdown mode reduces power dissipation to less than 5 uW, typically. In this mode, receiver outputs have high impedance, driver outputs are turned off, and the charge-pump circuit is turned off. When SHUTDOWN is high, the shutdown mode is enabled. When SHUTDOWN is low, normal operation is enabled.

This device has been designed to conform to TIA/EIA-232-F and ITU Recommendation V.28.

The SN75LBC241 has been designed using LinBiCMOS technology and cells contained in the Texas Instruments LinASICTM library. Use of LinBiCMOS circuitry increases latch-up immunity in this device over an all-CMOS design.

The SN75LBC241 is characterized for operation from 0°C to 70°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
MAX211 ACTIVE 5-V multichannel 120kbps RS-232 line driver/receiver with +/-9V output & +/-15-kV ESD protection Improved 15kV HBM

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Low-Power LinBiCMOS Multiple Drivers And Receivers datasheet (Rev. F) 14 Feb 2001

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​