TFP403

ACTIVE

Panelbus DVI receiver

Product details

Type Bridge Protocols DVI, HDMI Rating Catalog Speed (max) (Gbpp) 3.96 Supply voltage (V) 3.3 Operating temperature range (°C) 0 to 70
Type Bridge Protocols DVI, HDMI Rating Catalog Speed (max) (Gbpp) 3.96 Supply voltage (V) 3.3 Operating temperature range (°C) 0 to 70
HTQFP (PZP) 100 256 mm² 16 x 16
  • Supports Pixel Rates Up to 165MHz
    (Including 1080p and WUXGA at 60 Hz)
  • Digital Visual Interface (DVI 1.0)
    Specification Compliant(1)
  • Pin-for-Pin Compatible With TFP501 for
    Simple Upgrade Path to HDCP2
  • True-Color, 24 Bit/Pixel, 16.7M Colors at
    1 or 2-Pixels per Clock
  • Laser Trimmed (50 Ω) Input Stage for
    Optimum Fixed Impedance Matching
  • Skew Tolerant up to One Pixel Clock Cycle
    (High Clock and Data Jitter Tolerance)
  • 4x Over-Sampling for Reduced Bit-Error Rates and
    Better Performance Over Longer Cables
  • Reduced Power Consumption—1.8-V Core
    Operation With 3.3 V I/Os and Supplies3
  • Reduced Ground Bounce Using Time Staggered Pixel Outputs
  • Lowest Noise and Best Power Dissipation
    Using PowerPAD™ Packaging
  • Advanced Technology Using TI 0.18-µm
    EPIC-5™ CMOS Process
  • Supports Hot Plug Detection

(1) The Digital Visual Interface Specification (DVI) is an industry standard developed by the Digital Display Working Group (DDWG) for high-speed digital connection to digital displays. The TFP403 is compliant with the DVI Specification Rev. 1.0.
2 High-bandwidth digital content protection (HDCP) is the system used for protecting DVI outputs from being copied. The TFP501 is TI’s DVI receiver with HDCP functionality.
3 The TFP403 has an internal voltage regulator that provides the 1.8-V core power supply from the externally supplied 3.3-V supplies.
PanelBus, PowerPAD, and EPIC-5 are trademarks of Texas Instruments.

  • Supports Pixel Rates Up to 165MHz
    (Including 1080p and WUXGA at 60 Hz)
  • Digital Visual Interface (DVI 1.0)
    Specification Compliant(1)
  • Pin-for-Pin Compatible With TFP501 for
    Simple Upgrade Path to HDCP2
  • True-Color, 24 Bit/Pixel, 16.7M Colors at
    1 or 2-Pixels per Clock
  • Laser Trimmed (50 Ω) Input Stage for
    Optimum Fixed Impedance Matching
  • Skew Tolerant up to One Pixel Clock Cycle
    (High Clock and Data Jitter Tolerance)
  • 4x Over-Sampling for Reduced Bit-Error Rates and
    Better Performance Over Longer Cables
  • Reduced Power Consumption—1.8-V Core
    Operation With 3.3 V I/Os and Supplies3
  • Reduced Ground Bounce Using Time Staggered Pixel Outputs
  • Lowest Noise and Best Power Dissipation
    Using PowerPAD™ Packaging
  • Advanced Technology Using TI 0.18-µm
    EPIC-5™ CMOS Process
  • Supports Hot Plug Detection

(1) The Digital Visual Interface Specification (DVI) is an industry standard developed by the Digital Display Working Group (DDWG) for high-speed digital connection to digital displays. The TFP403 is compliant with the DVI Specification Rev. 1.0.
2 High-bandwidth digital content protection (HDCP) is the system used for protecting DVI outputs from being copied. The TFP501 is TI’s DVI receiver with HDCP functionality.
3 The TFP403 has an internal voltage regulator that provides the 1.8-V core power supply from the externally supplied 3.3-V supplies.
PanelBus, PowerPAD, and EPIC-5 are trademarks of Texas Instruments.

The Texas Instruments TFP403 is a PanelBus™ flat panel display products, part of a comprehensive family of end-to-end DVI 1.0 compliant solutions. Targeted primarily at desktop LCD monitors and digital projectors, the TFP403 finds applications in any design requiring high-speed digital interface.

The TFP403 supports display resolutions up to 1080p and WUXGA in 24-bit true color pixel format. The TFP403 offers design flexibility to drive one or two pixels per clock, supports TFT or DSTN panels, and provides an option for time staggered pixel outputs for reduced ground bounce.

PowerPAD advanced packaging technology results in best of class power dissipation, footprint, and ultralow ground inductance.

The TFP403 combines PanelBus™ circuit innovation with TIs advanced 0.18-µm EPIC-5™ CMOS process technology, along with PowerPAD™ package technology to achieve a reliable, low-powered, low-noise, high-speed digital interface solution.

The Texas Instruments TFP403 is a PanelBus™ flat panel display products, part of a comprehensive family of end-to-end DVI 1.0 compliant solutions. Targeted primarily at desktop LCD monitors and digital projectors, the TFP403 finds applications in any design requiring high-speed digital interface.

The TFP403 supports display resolutions up to 1080p and WUXGA in 24-bit true color pixel format. The TFP403 offers design flexibility to drive one or two pixels per clock, supports TFT or DSTN panels, and provides an option for time staggered pixel outputs for reduced ground bounce.

PowerPAD advanced packaging technology results in best of class power dissipation, footprint, and ultralow ground inductance.

The TFP403 combines PanelBus™ circuit innovation with TIs advanced 0.18-µm EPIC-5™ CMOS process technology, along with PowerPAD™ package technology to achieve a reliable, low-powered, low-noise, high-speed digital interface solution.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TI PanelBus Digital Receiver. datasheet (Rev. B) 05 May 2011
* Errata TFP101/A, TFP201/A, TFP401/A, TFP403 Data Sheet Errata 27 Jun 2003
Application note TFPxxx FAQ (Rev. A) 02 May 2019
Application note How to Bridge HDMI/DVI to LVDS/OLDI (Rev. C) 07 Jun 2018
Application note TFP501/TFP403 Reference Design 18 Mar 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HTQFP (PZP) 100 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos