TIR1000

ACTIVE

Standalone IrDA Encoder & Decoder

Product details

Number of channels 1 FIFO (Byte) 0 Programmable FIFO trigger levels No CPU interface IR to UART Baud rate at Vcc = 3.3 V & with 16x sampling (max) (Mbps) 0.115 Baud rate at Vcc = 5 V & with 16x sampling (max) (Mbps) 0.115 Operating voltage (V) 2.7 to 5.5 Auto RTS/CTS No Rating Catalog Operating temperature range (°C) -40 to 85
Number of channels 1 FIFO (Byte) 0 Programmable FIFO trigger levels No CPU interface IR to UART Baud rate at Vcc = 3.3 V & with 16x sampling (max) (Mbps) 0.115 Baud rate at Vcc = 5 V & with 16x sampling (max) (Mbps) 0.115 Operating voltage (V) 2.7 to 5.5 Auto RTS/CTS No Rating Catalog Operating temperature range (°C) -40 to 85
SOP (PS) 8 48.36 mm² 6.2 x 7.8 TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Adds Infrared (IR) Port to Universal Asynchronous
    Receiver Transmitter (UART)
  • Compatible With Infrared Data Association
    (IrDA™) and Hewlett Packard Serial Infrared
    (HPSIR)
  • Provides 1200-bps to 115-kbps Data Rate
  • Operates from 2.7 V to 5.5 V
  • Provides Simple Interface With UART
  • Decodes Negative or Positive Pulses
  • Available in Two 8-Terminal Plastic Small Outline
    Packages (PSOP)
    • PS Package Has Slightly Larger Dimensions
      Than PW Package
  • Adds Infrared (IR) Port to Universal Asynchronous
    Receiver Transmitter (UART)
  • Compatible With Infrared Data Association
    (IrDA™) and Hewlett Packard Serial Infrared
    (HPSIR)
  • Provides 1200-bps to 115-kbps Data Rate
  • Operates from 2.7 V to 5.5 V
  • Provides Simple Interface With UART
  • Decodes Negative or Positive Pulses
  • Available in Two 8-Terminal Plastic Small Outline
    Packages (PSOP)
    • PS Package Has Slightly Larger Dimensions
      Than PW Package

The TIR1000x serial infrared (SIR) encoder and decoder is a CMOS device that encodes and decodes bit data in conformance with the IrDA specification.

A transceiver device is needed to interface to the photo-sensitive diode (PIN) and the light emitting diode (LED). A UART is needed to interface to the serial data lines.

The TIR1000x serial infrared (SIR) encoder and decoder is a CMOS device that encodes and decodes bit data in conformance with the IrDA specification.

A transceiver device is needed to interface to the photo-sensitive diode (PIN) and the light emitting diode (LED). A UART is needed to interface to the serial data lines.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TIR1000x Standalone IrDA™ Encoder and Decoder datasheet (Rev. G) PDF | HTML 31 Aug 2015

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​