TL16C752D-Q1

ACTIVE

Automotive Dual UART With 64-Byte FIFO

alarmNotifications Order now

TL16C752D-Q1

ACTIVE

Product details

Number of channels 2 FIFO (Byte) 64 Rx FIFO trigger levels (#) 16 Tx FIFO trigger levels (#) 16 Programmable FIFO trigger levels Yes CPU interface X86 Baud rate at Vcc = 2.5 V & with 16x sampling (max) (Mbps) 1.5 Baud rate at Vcc = 1.8 V & with 16x sampling (max) (Mbps) 1 Baud rate at Vcc = 3.3 V & with 16x sampling (max) (Mbps) 2 Baud rate at Vcc = 5 V & with 16x sampling (max) (Mbps) 3 Operating voltage (V) 1.62 to 5.5 Auto RTS/CTS Yes Rating Automotive Operating temperature range (°C) -40 to 105
Number of channels 2 FIFO (Byte) 64 Rx FIFO trigger levels (#) 16 Tx FIFO trigger levels (#) 16 Programmable FIFO trigger levels Yes CPU interface X86 Baud rate at Vcc = 2.5 V & with 16x sampling (max) (Mbps) 1.5 Baud rate at Vcc = 1.8 V & with 16x sampling (max) (Mbps) 1 Baud rate at Vcc = 3.3 V & with 16x sampling (max) (Mbps) 2 Baud rate at Vcc = 5 V & with 16x sampling (max) (Mbps) 3 Operating voltage (V) 1.62 to 5.5 Auto RTS/CTS Yes Rating Automotive Operating temperature range (°C) -40 to 105
TQFP (PFB) 48 81 mm² 9 x 9
  • Q100 Automotive Qualified
  • Pin Compatible With TL16C2550 With Enhanced Features Provided Through an Improved FIFO Register
  • Supports Wide Supply Voltage Range of 1.62 V to 5.5 V
    • 3 Mbps (48-MHz Oscillator Input Clock) at 5 V
    • 2 Mbps (32-MHz Oscillator Input Clock) at 3.3 V
    • 1.5 Mbps (24-MHz Oscillator Input Clock) at 2.5 V
    • 1 Mbps (16-MHz Oscillator Input Clock) at 1.8 V
  • Characterized for Operation from –40°C to 105°C
  • 64-Byte Transmit/Receive FIFO
  • Software-Selectable Baud-Rate Generator
  • Programmable and Selectable Transmit and Receive FIFO Trigger Levels for DMA, Interrupt Generation, and Software or Hardware Flow Control
  • Software/Hardware Flow Control
    • Programmable Xon and Xoff Characters With Optional Xon Any Character
    • Programmable Auto-RTS and Auto-CTS-Modem Control Functions (CTS, RTS, DSR, DTR, RI, and CD)
  • DMA Signaling Capability for Both Received and Transmitted Data on PN Package
  • RS-485 Mode Support
  • Infrared Data Association (IrDA) Capability
  • Programmable Sleep Mode
  • Programmable Serial Interface Characteristics
    • 5, 6, 7, or 8-Bit Characters With 1, 1.5, or 2 Stop Bit Generation
    • Even, Odd, or No Parity Bit Generation and Detection
  • False Start Bit and Line Break Detection
  • Internal Test and Loopback Capabilities
  • SC16C752B and XR16M752 Pin Compatible With Additional Enhancements
  • Q100 Automotive Qualified
  • Pin Compatible With TL16C2550 With Enhanced Features Provided Through an Improved FIFO Register
  • Supports Wide Supply Voltage Range of 1.62 V to 5.5 V
    • 3 Mbps (48-MHz Oscillator Input Clock) at 5 V
    • 2 Mbps (32-MHz Oscillator Input Clock) at 3.3 V
    • 1.5 Mbps (24-MHz Oscillator Input Clock) at 2.5 V
    • 1 Mbps (16-MHz Oscillator Input Clock) at 1.8 V
  • Characterized for Operation from –40°C to 105°C
  • 64-Byte Transmit/Receive FIFO
  • Software-Selectable Baud-Rate Generator
  • Programmable and Selectable Transmit and Receive FIFO Trigger Levels for DMA, Interrupt Generation, and Software or Hardware Flow Control
  • Software/Hardware Flow Control
    • Programmable Xon and Xoff Characters With Optional Xon Any Character
    • Programmable Auto-RTS and Auto-CTS-Modem Control Functions (CTS, RTS, DSR, DTR, RI, and CD)
  • DMA Signaling Capability for Both Received and Transmitted Data on PN Package
  • RS-485 Mode Support
  • Infrared Data Association (IrDA) Capability
  • Programmable Sleep Mode
  • Programmable Serial Interface Characteristics
    • 5, 6, 7, or 8-Bit Characters With 1, 1.5, or 2 Stop Bit Generation
    • Even, Odd, or No Parity Bit Generation and Detection
  • False Start Bit and Line Break Detection
  • Internal Test and Loopback Capabilities
  • SC16C752B and XR16M752 Pin Compatible With Additional Enhancements

The TL16C752D-Q1 is a dual universal asynchronous receiver transmitter (UART) with 64-byte FIFOs, automatic hardware and software flow control, and data rates up to 3 Mbps. The device offers enhanced features. It has a transmission character control register (TCR) that stores received FIFO threshold level to start or stop transmission during hardware and software flow control.

With the FIFO RDY register, the software gets the status of TXRDY or RXRDY for all two ports in one access. On-chip status registers provide the user with error indications, operational status, and modem interface control. System interrupts may be tailored to meet user requirements. An internal loop-back capability allows onboard diagnostics. The TL16C752D-Q1 incorporates the functionality of two UARTs, each UART having its own register set and FIFOs.

The two UARTs share only the data bus interface and clock source, otherwise they operate independently. Another name for the UART function is asynchronous communications element (ACE), and these terms are used interchangeably. The bulk of this document describes the behavior of each ACE, with the understanding that two such devices are incorporated into the TL16C752D-Q1 device.

The TL16C752D-Q1 is a dual universal asynchronous receiver transmitter (UART) with 64-byte FIFOs, automatic hardware and software flow control, and data rates up to 3 Mbps. The device offers enhanced features. It has a transmission character control register (TCR) that stores received FIFO threshold level to start or stop transmission during hardware and software flow control.

With the FIFO RDY register, the software gets the status of TXRDY or RXRDY for all two ports in one access. On-chip status registers provide the user with error indications, operational status, and modem interface control. System interrupts may be tailored to meet user requirements. An internal loop-back capability allows onboard diagnostics. The TL16C752D-Q1 incorporates the functionality of two UARTs, each UART having its own register set and FIFOs.

The two UARTs share only the data bus interface and clock source, otherwise they operate independently. Another name for the UART function is asynchronous communications element (ACE), and these terms are used interchangeably. The bulk of this document describes the behavior of each ACE, with the understanding that two such devices are incorporated into the TL16C752D-Q1 device.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TL16C752D ACTIVE Dual UART With 64-Byte FIFO Non Q1 version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TL16C752D-Q1 Dual UART With 64-Byte FIFO datasheet (Rev. B) PDF | HTML 27 Jan 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TL16C752B PT PKG IBIS Model

SLLC271.ZIP (3 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TQFP (PFB) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos