AM26LV32

ACTIVE

Low-Voltage High-Speed Quadruple Differential Line Receiver

Product details

Number of receivers 4 Number of transmitters 0 Duplex Half Supply voltage (nom) (V) 3.3 Signaling rate (max) (Mbps) 32 IEC 61000-4-2 contact (±V) None Fault protection (V) -12 to 12 Common-mode range (V) -0.3 to 5.5 Number of nodes 32 Isolated No Supply current (max) (µA) 17000 Rating Catalog Operating temperature range (°C) -40 to 85
Number of receivers 4 Number of transmitters 0 Duplex Half Supply voltage (nom) (V) 3.3 Signaling rate (max) (Mbps) 32 IEC 61000-4-2 contact (±V) None Fault protection (V) -12 to 12 Common-mode range (V) -0.3 to 5.5 Number of nodes 32 Isolated No Supply current (max) (µA) 17000 Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 16 59.4 mm² 9.9 x 6 SOP (NS) 16 79.56 mm² 10.2 x 7.8
  • Switching rates up to 32 MHz
  • Operates from single 3.3-V supply
  • Ultra-low power dissipation: 27 mW typical
  • Open-circuit, short-circuit, and terminated fail-safe
  • −0.3-V to 5.5-V Common-mode range with ±200-mV sensitivity
  • Accepts 5-V logic inputs with 3.3-V V CC
  • Input hysteresis: 50 mV typical
  • 235 mW With four receivers at 32 MHz
  • Pin-to-pin compatible with AM26C32 and AM26LS32
  • Switching rates up to 32 MHz
  • Operates from single 3.3-V supply
  • Ultra-low power dissipation: 27 mW typical
  • Open-circuit, short-circuit, and terminated fail-safe
  • −0.3-V to 5.5-V Common-mode range with ±200-mV sensitivity
  • Accepts 5-V logic inputs with 3.3-V V CC
  • Input hysteresis: 50 mV typical
  • 235 mW With four receivers at 32 MHz
  • Pin-to-pin compatible with AM26C32 and AM26LS32

The AM26LV32 device is a BiCMOS, quadruple differential line receiver with 3-state outputs, which is designed to be similar to the TIA/EIA-422-B and ITU Recommendation V.11 receivers with reduced common-mode voltage range due to reduced supply voltage.

The device is optimized for balanced bus transmission at switching rates up to 32 MHz. The enable function is common to all four receivers and offers a choice of active-high or active-low inputs. The 3-state outputs permit connection directly to a bus-organized system. Each device features high input impedance, input hysteresis for increased noise immunity, and input sensitivity of ±200 mV over a common-mode input voltage range from −0.3 V to 5.5 V. When the inputs are open-circuit, the outputs are in the high logic state.

The AM26LV32C is characterized for operation from 0°C to 70°C. The AM26LV32I is characterized for operation from −40°C to 85°C.

The AM26LV32 device is a BiCMOS, quadruple differential line receiver with 3-state outputs, which is designed to be similar to the TIA/EIA-422-B and ITU Recommendation V.11 receivers with reduced common-mode voltage range due to reduced supply voltage.

The device is optimized for balanced bus transmission at switching rates up to 32 MHz. The enable function is common to all four receivers and offers a choice of active-high or active-low inputs. The 3-state outputs permit connection directly to a bus-organized system. Each device features high input impedance, input hysteresis for increased noise immunity, and input sensitivity of ±200 mV over a common-mode input voltage range from −0.3 V to 5.5 V. When the inputs are open-circuit, the outputs are in the high logic state.

The AM26LV32C is characterized for operation from 0°C to 70°C. The AM26LV32I is characterized for operation from −40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
AM26LV32E ACTIVE Low-Voltage High-Speed Quadruple Differential Line Receiver With +/-15-kV IEC ESD Pin-to-pin device offers ±15KV IEC ESD protection

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet AM26LV32 Low-Voltage, High-Speed Quadruple Differential Line Receiver datasheet (Rev. H) PDF | HTML 09 Aug 2023
Application note Debugging Sitara AM2x Microcontrollers PDF | HTML 24 Oct 2022
Application note Wave Solder Exposure of SMT Packages 09 Sep 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

AM26LV32E IBIS Model (Rev. A)

SLLM218A.ZIP (21 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian
SOP (NS) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos