A newer version of this product is available
Pin-for-pin with same functionality to the compared device
CSD17510Q5A
- Ultralow Qg and Qgd
- Low Thermal Resistance
- Avalanche Rated
- Pb Free Terminal Plating
- RoHS Compliant
- Halogen Free
- SON 5-mm × 6-mm Plastic Package
The NexFET power MOSFET has been designed to minimize losses in power conversion applications.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 30V N-Channel NexFET Power MOSFETs, CSD17510Q5A .. datasheet (Rev. G) | 06 Sep 2012 | |
Application note | MOSFET Support and Training Tools (Rev. F) | PDF | HTML | 14 Jun 2024 | |
Application note | Semiconductor and IC Package Thermal Metrics (Rev. D) | PDF | HTML | 25 Mar 2024 | |
Application note | Using MOSFET Transient Thermal Impedance Curves In Your Design | PDF | HTML | 18 Dec 2023 | |
Application note | QFN and SON PCB Attachment (Rev. C) | PDF | HTML | 06 Dec 2023 | |
Application note | Using MOSFET Safe Operating Area Curves in Your Design | PDF | HTML | 13 Mar 2023 | |
Application brief | Tips for Successfully Paralleling Power MOSFETs | PDF | HTML | 31 May 2022 | |
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Application note | Ringing Reduction Techniques for NexFET High Performance MOSFETs | 16 Nov 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS23753AEVM-004 — TPS23753AEVM-004 3.3Vout 10W IEEE 802.3-2005 Compliant PD Contr, PS Contr Evaluation Module
TPS23753AEVM-004 contains evaluation and reference circuitry for the TPS23753A, which is a Class 3 PoE PD + PWM Controller. It contains input and output power connectors and an array of onboard test points for circuit evaluation. The TPS23753AEVM-003 (5-V output) and TPS23753AEVM-005 (12-V output) (...)
TPS40055EVM-002 — Wide Input Range Converter delivers 5V at 2 Amps
The TPS40055EVM−002 wide range input dc-to-dc converter uses the TPS40055 synchronous rectifier controller to step down a 10-V to 40-V input to 5 V. The output current is 3 A with an input of 10 V and should be linearly derated to 2 A at VIN = 40 V. The TPS40055 is used because it offers a variety (...)
NONSYNC-BOOST-FET-LOSS-CALC — NONSYNC BOOST FET LOSS Calculator
Supported products & hardware
Products
MOSFETs
FET-SOA-CALC-SELECT — MOSFET SOA calculation and selection tool
Supported products & hardware
Products
MOSFETs
MOTOR-DRIVE-FET-LOSS-CALC — Power Loss Calculation Tool for BLDC Motor Drive
Supported products & hardware
Products
MOSFETs
Software
Calculation tool
SLPR053 — Power Loss Calculation Tool for Synchronous Inverting Buck Boost Converter
Supported products & hardware
Products
MOSFETs
SYNC-BOOST-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Boost Converter
MOSFET power loss calculator for synchronous boost converter applications.
Supported products & hardware
Products
MOSFETs
SYNC-BUCK-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Buck Converter
Supported products & hardware
Products
MOSFETs
SYNC-RECT-FET-LOSS-CALC — Power loss calculation tool for synchronous rectifier
PMP7452 — Class 4- 3.3V/7.6A Active Clamp Forward Converter Reference Design for PoE Applications
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VSONP (DQJ) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.