CSD25202W15

ACTIVE

-20-V, P channel NexFET™ power MOSFET, single WLP 1.5 mm x 1.5 mm, 26 mOhm, gate ESD protection

Product details

VDS (V) -20 VGS (V) -6 Type P-channel Configuration Single Rds(on) at VGS=4.5 V (max) (mΩ) 26 Rds(on) at VGS=2.5 V (max) (mΩ) 32 VGSTH typ (typ) (V) -0.75 QG (typ) (nC) 5.8 QGD (typ) (nC) 0.8 QGS (typ) (nC) 1.1 ID - silicon limited at TC=25°C (A) 4 Logic level Yes Rating Catalog Operating temperature range (°C) -55 to 150
VDS (V) -20 VGS (V) -6 Type P-channel Configuration Single Rds(on) at VGS=4.5 V (max) (mΩ) 26 Rds(on) at VGS=2.5 V (max) (mΩ) 32 VGSTH typ (typ) (V) -0.75 QG (typ) (nC) 5.8 QGD (typ) (nC) 0.8 QGS (typ) (nC) 1.1 ID - silicon limited at TC=25°C (A) 4 Logic level Yes Rating Catalog Operating temperature range (°C) -55 to 150
DSBGA (YZF) 9 3.0625 mm² 1.75 x 1.75
  • Low-Resistance
  • Small Footprint 1.5 mm × 1.5 mm
  • Gate ESD Protection –3 kV
  • Pb Free
  • RoHS Compliant
  • Halogen Free
  • Gate-Source Voltage Clamp
  • Low-Resistance
  • Small Footprint 1.5 mm × 1.5 mm
  • Gate ESD Protection –3 kV
  • Pb Free
  • RoHS Compliant
  • Halogen Free
  • Gate-Source Voltage Clamp

This 21 mΩ, 20 V device is designed to deliver the lowest on resistance and gate charge in a small 1.5 mm × 1.5 mm chip scale package with excellent thermal characteristics in an ultra-low profile. Low on resistance coupled with the small footprint and low profile make the device ideal for battery operated space constrained applications.

This 21 mΩ, 20 V device is designed to deliver the lowest on resistance and gate charge in a small 1.5 mm × 1.5 mm chip scale package with excellent thermal characteristics in an ultra-low profile. Low on resistance coupled with the small footprint and low profile make the device ideal for battery operated space constrained applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet CSD25202W15 20-V P-Channel NexFET Power MOSFET datasheet (Rev. A) PDF | HTML 16 Jul 2014
Application note MOSFET Support and Training Tools (Rev. F) PDF | HTML 14 Jun 2024
Application note Semiconductor and IC Package Thermal Metrics (Rev. D) PDF | HTML 25 Mar 2024
Application note Using MOSFET Transient Thermal Impedance Curves In Your Design PDF | HTML 18 Dec 2023
Application note Solving Assembly Issues with Chip Scale Power MOSFETs PDF | HTML 14 Dec 2023
Application note Using MOSFET Safe Operating Area Curves in Your Design PDF | HTML 13 Mar 2023
Application brief Tips for Successfully Paralleling Power MOSFETs PDF | HTML 31 May 2022
More literature WCSP Handling Guide 07 Nov 2019
Application note AN-1112 DSBGA Wafer Level Chip Scale Package (Rev. AI) 14 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Support software

LOAD-SWITCH-FET-LOSS-CALC Power Loss Calculation Tool for Load Switch

Quickly trade off size, cost and performance to select the optimal MOSFET based on application conditions.
Supported products & hardware

Supported products & hardware

Products
MOSFETs
CSD13201W10 12-V, N channel NexFET™ power MOSFET, single WLP 1 mm x 1 mm, 34 mOhm CSD13202Q2 12-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 9.3 mOhm CSD13302W 12-V, N channel NexFET™ power MOSFET, single WLP 1 mm x 1 mm, 17.1 mOhm CSD13303W1015 12-V, N channel NexFET™ power MOSFET, single WLP 1 mm x 1.5 mm, 20 mOhm CSD13306W 12-V, N channel NexFET™ power MOSFET, single WLP 1 mm x 1.5 mm, 10.2 mOhm CSD13380F3 12-V, N channel NexFET™ power MOSFET, single LGA 0.6 mm x 0.7 mm, 76 mOhm, gate ESD protection CSD13381F4 12-V, N channel NexFET™ power MOSFET, single LGA 1 mm x 0.6mm, 180 mOhm, gate ESD protection CSD13383F4 12-V, N channel NexFET™ power MOSFET, single LGA 1 mm x 0.6mm, 44 mOhm, gate ESD protection CSD13385F5 12-V, N channel NexFET™ power MOSFET, single LGA 0.8 mm x 1.5 mm, 19 mOhm, gate ESD protection CSD15380F3 20-V, N channel NexFET™ power MOSFET, single LGA 0.6 mm x 0.7 mm, 1460 mOhm, gate ESD protection CSD15571Q2 20-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 19.2 mOhm CSD16301Q2 25-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 29 mOhm CSD16321Q5 25-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.6 mOhm CSD16322Q5 25-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 5.8 mOhm CSD16323Q3 25-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 5.5 mOhm CSD16325Q5 25-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.2 mOhm CSD16327Q3 25-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 4.8 mOhm CSD16340Q3 25-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 5.5 mOhm CSD16342Q5A 25-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 5.5 mOhm CSD16401Q5 25-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.3 mOhm CSD16403Q5A 25-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.7 mOhm CSD16404Q5A 25-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 7.2 mOhm CSD16406Q3 25-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 7.4 mOhm CSD16407Q5 25-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.3 mOhm CSD16408Q5 25-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 6.8 mOhm CSD16409Q3 25-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 12.4 mOhm CSD16410Q5A 25-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 12 mOhm CSD16411Q3 25-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 15 mOhm CSD16412Q5A 25-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 16 mOhm CSD16413Q5A 25-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 5.6 mOhm CSD16414Q5 25-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.6 mOhm CSD16415Q5 25-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 1.8 mOhm CSD16556Q5B 25-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 1.5 mOhm CSD16570Q5B 25-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 0.82 mOhm CSD17301Q5A 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3 mOhm CSD17302Q5A 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 9 mOhm CSD17303Q5 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.6 mOhm CSD17304Q3 30-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 8.8 mOhm CSD17305Q5A 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.6 mOhm CSD17306Q5A 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.2 mOhm CSD17307Q5A 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 12.1 mOhm CSD17308Q3 30-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 11.8 mOhm CSD17309Q3 30-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 6.3 mOhm CSD17310Q5A 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 5.9 mOhm CSD17311Q5 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.3 mOhm CSD17312Q5 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 1.7 mOhm CSD17313Q2 30-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 32 mOhm CSD17318Q2 30-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 16.9 mOhm CSD17322Q5A 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 12.4 mOhm CSD17327Q5A 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 15.5 mOhm CSD17381F4 30-V, N channel NexFET™ power MOSFET, single LGA 1 mm x 0.6 mm, 117 mOhm, gate ESD protection CSD17382F4 30-V, N channel NexFET™ power MOSFET, single LGA 1 mm x 0.6mm, 67 mOhm, gate ESD protection CSD17483F4 30-V, N channel NexFET™ power MOSFET, single LGA 1 mm x 0.6 mm, 260 mOhm, gate ESD protection CSD17484F4 30-V, N channel NexFET™ power MOSFET, single LGA 1 mm x 0.6mm, 128 mOhm, gate ESD protection CSD17501Q5A 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.9 mOhm CSD17505Q5A 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.5 mOhm CSD17506Q5A 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4 mOhm CSD17507Q5A 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 10.8 mOhm CSD17510Q5A 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 5.2 mOhm CSD17522Q5A 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 8.1 mOhm CSD17527Q5A 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 10.8 mOhm CSD17551Q3A 30-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 9 mOhm CSD17551Q5A 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 8.8 mOhm CSD17552Q3A 30-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 6 mOhm CSD17552Q5A 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 6.2 mOhm CSD17553Q5A 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.1 mOhm CSD17555Q5A 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.7 mOhm CSD17556Q5B 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 1.8 mOhm CSD17559Q5 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 1.5 mOhm CSD17570Q5B 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 0.92 mOhm CSD17571Q2 30-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 29 mOhm CSD17573Q5B 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 1.45 mOhm CSD17575Q3 30-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 3.2 mOhm CSD17576Q5B 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.9 mOhm CSD17577Q3A 30-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 6.4 mOhm CSD17577Q5A 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 5.8 mOhm CSD17578Q3A 30-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 9.4 mOhm CSD17578Q5A 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 9.3 mOhm CSD17579Q3A 30-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 14.2 mOhm CSD17579Q5A 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 13.3 mOhm CSD17581Q3A 30-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 4.7 mOhm CSD17581Q5A 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.2 mOhm CSD17585F5 30-V, N channel NexFET™ power MOSFET, single LGA 0.8 mm x 1.5 mm, 33 mOhm, gate ESD protection CSD18501Q5A 40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.2 mOhm CSD18502KCS 40-V, N channel NexFET™ power MOSFET, single TO-220, 2.9 mOhm CSD18502Q5B 40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.3 mOhm CSD18503KCS 40-V, N channel NexFET™ power MOSFET, single TO-220, 4.5 mOhm CSD18503Q5A 40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.3 mOhm CSD18504KCS 40-V, N channel NexFET™ power MOSFET, single TO-220, 7 mOhm CSD18504Q5A 40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 6.6 mOhm CSD18509Q5B 40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 1.2 mOhm CSD18510KCS 40-V, N channel NexFET™ power MOSFET, single TO-220, 1.7 mOhm CSD18510KTT 40-V, N channel NexFET™ power MOSFET, single D2PAK, 1.7 mOhm CSD18510Q5B 40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 0.96 mOhm CSD18511KCS 40-V, N channel NexFET™ power MOSFET, single TO-220, 2.6 mOhm CSD18511KTT 40-V, N channel NexFET™ power MOSFET, single D2PAK, 2.6 mOhm CSD18511Q5A 40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.3 mOhm CSD18512Q5B 40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 1.6 mOhm CSD18513Q5A 40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.4 mOhm CSD18514Q5A 40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.9 mOhm CSD18531Q5A 60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.6 mOhm CSD18532KCS 60-V, N channel NexFET™ power MOSFET, single TO-220, 4.2 mOhm CSD18532NQ5B 60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.4 mOhm CSD18532Q5B 60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.2 mOhm CSD18533KCS 60-V, N channel NexFET™ power MOSFET, single TO-220, 6.3 mOhm CSD18533Q5A 60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 5.9 mOhm CSD18534KCS 60-V, N channel NexFET™ power MOSFET, single TO-220, 9.5 mOhm CSD18534Q5A 60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 9.8 mOhm CSD18535KCS 60-V, N channel NexFET™ power MOSFET, single TO-220, 2 mOhm CSD18535KTT 60-V, N channel NexFET™ power MOSFET, single D2PAK, 2 mOhm CSD18536KCS 60-V, N channel NexFET™ power MOSFET, single TO-220, 1.6 mOhm CSD18536KTT 60-V, N channel NexFET™ power MOSFET, single D2PAK, 1.6 mOhm CSD18537NKCS 60-V, N channel NexFET™ power MOSFET, single TO-220, 14 mOhm CSD18537NQ5A 60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 13 mOhm CSD18540Q5B 60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.2 mOhm CSD18541F5 60-V, N channel NexFET™ power MOSFET, single LGA 1.5 mm x 0.8mm, 65 mOhm, gate ESD protection CSD18542KCS 60-V, N channel NexFET™ power MOSFET, single TO-220, 4 mOhm CSD18542KTT 60-V, N channel NexFET™ power MOSFET, single D2PAK, 4 mOhm CSD18543Q3A 60-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 9.9 mOhm CSD18563Q5A 60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 6.8 mOhm CSD19501KCS 80-V, N channel NexFET™ power MOSFET, single TO-220, 6.6 mOhm CSD19502Q5B 80-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.1 mOhm CSD19503KCS 80-V, N channel NexFET™ power MOSFET, single TO-220, 9.2 mOhm CSD19505KCS 80-V, N channel NexFET™ power MOSFET, single TO-220, 3.1 mOhm CSD19505KTT 80-V, N channel NexFET™ power MOSFET, single D2PAK, 3.1 mOhm CSD19506KCS 80-V, N channel NexFET™ power MOSFET, single TO-220, 2.3 mOhm CSD19506KTT 80-V, N channel NexFET™ power MOSFET, single D2PAK, 2.3 mOhm CSD19531KCS 100-V, N channel NexFET™ power MOSFET, single TO-220, 7.7 mOhm CSD19531Q5A 100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 6.4 mOhm CSD19532KTT 100-V, N channel NexFET™ power MOSFET, single D2PAK, 5.6 mOhm CSD19532Q5B 100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.9 mOhm CSD19533KCS 100-V, N channel NexFET™ power MOSFET, single TO-220, 10.5 mOhm CSD19533Q5A 100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 9.5 mOhm CSD19534KCS 100-V, N channel NexFET™ power MOSFET, single TO-220, 16.5 mOhm CSD19534Q5A 100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 15.1 mOhm CSD19535KCS 100-V, N channel NexFET™ power MOSFET, single TO-220, 3.6 mOhm CSD19535KTT 100-V, N channel NexFET™ power MOSFET, single D2PAK, 3.4 mOhm CSD19536KCS 100-V, N channel NexFET™ power MOSFET, single TO-220, 2.7 mOhm CSD19536KTT 100-V, N channel NexFET™ power MOSFET, single D2PAK, 2.4 mOhm CSD19537Q3 100-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 14.5 mOhm CSD19538Q2 100-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 59 mOhm CSD19538Q3A 100-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 61 mOhm CSD22202W15 -8V, P channel NexFET™ power MOSFET, single WLP 1.5 mm x 1.5 mm, 12.2 mOhm, gate ESD protection CSD22204W -8V, P channel NexFET™ power MOSFET, single WLP 1.5 mm x 1.5 mm, 9.9 mOhm, gate ESD protection CSD22205L -8V, P channel NexFET™ power MOSFET, single LGA 1.2 mm x 1.2 mm, 9.9 mOhm, gate ESD protection CSD22206W -8V, P channel NexFET™ power MOSFET, single WLP 1.5 mm x 1.5 mm, 5.7 mOhm, gate ESD protection CSD23202W10 -12-V, P channel NexFET™ power MOSFET, single WLP 1 mm x 1 mm, 53 mOhm, gate ESD protection CSD23203W -8V, P channel NexFET™ power MOSFET, single WLP 1 mm x 1.5 mm, 19.4 mOhm, gate ESD protection CSD23280F3 -12-V, P channel NexFET™ power MOSFET, single LGA 0.6 mm x 0.7 mm, 116 mOhm, gate ESD protection CSD23285F5 -12-V, P channel NexFET™ power MOSFET, single LGA 0.8 mm x 1.5 mm, 35 mOhm, gate ESD protection CSD23381F4 -12-V, P channel NexFET™ power MOSFET, single LGA 0.6 mm x 1 mm, 175 mOhm, gate ESD protection CSD23382F4 -12-V, P channel NexFET™ power MOSFET, single LGA 0.6 mm x 1 mm, 76 mOhm, gate ESD protection CSD25202W15 -20-V, P channel NexFET™ power MOSFET, single WLP 1.5 mm x 1.5 mm, 26 mOhm, gate ESD protection CSD25211W1015 -20-V, P channel NexFET™ power MOSFET, single WLP 1 mm x 1.5 mm, 33 mOhm, gate ESD protection CSD25213W10 -20-V, P channel NexFET™ power MOSFET, single WLP 1 mm x 1 mm, 47 mOhm, gate ESD protection CSD25304W1015 -20-V, P channel NexFET™ power MOSFET single WLP 1 mm x 1.5 mm, 32.5 mOhm CSD25310Q2 -20-V, P channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 23.9 mOhm CSD25402Q3A -20-V, P channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 8.9 mOhm CSD25404Q3 -20-V, P channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 6.5 mOhm CSD25480F3 -20-V, P channel NexFET™ power MOSFET, single LGA 0.6 mm x 0.7 mm, 159 mOhm, gate ESD protection CSD25481F4 -20-V, P channel NexFET™ power MOSFET, single LGA 0.6 mm x 1 mm, 105 mOhm, gate ESD protection CSD25483F4 -20-V, P channel NexFET™ power MOSFET, single LGA 0.6 mm x 1 mm, 245 mOhm, gate ESD protection CSD25484F4 -20-V, P channel NexFET™ power MOSFET, single LGA 0.6 mm x 1 mm, 109 mOhm, gate ESD protection CSD25485F5 -20-V, P channel NexFET™ power MOSFET, single LGA 0.8 mm x 1.5 mm, 42 mOhm, gate ESD protection CSD25501F3 -20-V, P channel NexFET™ power MOSFET, single LGA 0.6 mm x 0.7 mm, 76 mOhm, gate ESD protection
Simulation model

CSD25202W15 Unencrypted PSpice Model (Rev. B)

SLPM130B.ZIP (4 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZF) 9 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos