Gehäuseinformationen
Gehäuse | Pins VSSOP (DGK) | 8 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 2.500 | LARGE T&R |
Merkmale von OPA1637
- Low input voltage noise: 3.7 nV/√Hz at 1 kHz
- Low THD + N: –120 dB at 1 kHz
- Low supply current: 950 µA at ±18 V
- Input offset voltage: ±200 µV (maximum)
- Input bias current: 2 nA (maximum)
- Low bias current noise: 400 fA/√Hz at 10 Hz
- Gain-bandwidth product: 9.2 MHz
- Differential output slew rate: 15 V/µs
- Wide input and output common-mode range
- Wide single-supply operating range: 3 V to 36 V
- Low supply current power-down feature: < 20 µA
- Overload power limit
- Current limit
- Package: 8-pin VSSOP
- Temperature range: –40°C to +125°C
Beschreibung von OPA1637
The OPA1637 is a low-noise, low total harmonic distortion (THD), fully differential, Burr-Brown™ Audio operational amplifier that easily filters and drives fully differential, audio signal chains.
The OPA1637 also converts single-ended sources to differential outputs required by high-fidelity analog-to-digital converters (ADCs). Designed for exceptional low noise and THD, the bipolar super-beta inputs yield a very low noise figure at very-low quiescent current and input bias current. This device is designed for audio circuits where low power consumption is required along with excellent signal-to-noise ratio (SNR) and spurious-free dynamic range (SFDR).
The OPA1637 features high-voltage supply capability, allowing for supply voltages up to ±18 V. This capability allows high-voltage differential signal chains to benefit from the improved headroom and dynamic range without adding separate amplifiers for each polarity of the differential signal. Very-low voltage and current noise enables the OPA1637 for use in high-gain configurations with minimal impact to the audio signal noise.
The OPA1637 is characterized for operation over the wide temperature range of –40°C to +125°C, and is available in an 8-pin VSSOP package.