Gehäuseinformationen
Gehäuse | Pins SOIC (D) | 8 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 2.500 | LARGE T&R |
Merkmale von TL971-Q1
- Qualified for Automotive Applications
- Rail-to-Rail Output Voltage Swing:
±2.4 V at VCC = ±2.5 V - Very Low Noise Level: 4 nV/√Hz
- Ultra-Low Distortion: 0.003%
- High Dynamic Features: 12 MHz, 5 V/µs
- Operating Range: 2.7 V to 12 V
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
- ESD Performance Tested Per JESD 22
- 2000-V Human-Body Model (A114-B)
- 200-V Machine Model (A115-A)
- 1500-V Charged-Device Model (C101)
Beschreibung von TL971-Q1
The TL97x family of operational amplifiers operates at voltages as low as ±1.35 V and features output rail-to-rail signal swing. The TL97x boast characteristics that make them particularly well suited for portable and battery-supplied equipment. Very low noise and low distortion characteristics make them ideal for audio preamplification.