Home Interface High-speed SerDes FPD-Link SerDes

DS90C185

ACTIVE

Low Power FPD-Link (LVDS) Serializer

Product details

Function Serializer Color depth (bpp) 24 Input compatibility LVCMOS Output compatibility LVDS Features Low-EMI Point-to-Point Communication Applications In-vehicle Infotainment (IVI) EMI reduction LVDS Rating Catalog Operating temperature range (°C) -10 to 70
Function Serializer Color depth (bpp) 24 Input compatibility LVCMOS Output compatibility LVDS Features Low-EMI Point-to-Point Communication Applications In-vehicle Infotainment (IVI) EMI reduction LVDS Rating Catalog Operating temperature range (°C) -10 to 70
WQFN (NJV) 48 36 mm² 6 x 6
  • Typical power 50 mW at 75-MHz pclk
  • Drives up to 1400x1050 at 60-Hz (SXGA+) Displays
  • 2.94 Gbps of throughput
  • Two operating modes: 24-bit and 18-bit RGB
  • 25- to 105-MHz Pixel Clock support
  • Single 1.8-V Supply
  • Sleep Mode
  • Spread Spectrum Clock compatibility
  • Small 6mm x 6mm x 0.8mm WQFN package
  • Typical power 50 mW at 75-MHz pclk
  • Drives up to 1400x1050 at 60-Hz (SXGA+) Displays
  • 2.94 Gbps of throughput
  • Two operating modes: 24-bit and 18-bit RGB
  • 25- to 105-MHz Pixel Clock support
  • Single 1.8-V Supply
  • Sleep Mode
  • Spread Spectrum Clock compatibility
  • Small 6mm x 6mm x 0.8mm WQFN package

The DS90C185 is a low-power serializer for portable battery-powered applications that reduces the size of the RGB interface between the host GPU and the display.

24-bit RGB plus three video control signals are serialized and translated to LVDS-compatible levels and sent as a 4 data + clock (4D+C) reduced-width LVDS compatible interface. The LVDS Interface is compatible with FPD-Link (1) deserializers and many LVDS based displays. These interfaces are commonly supported in LCD modules with “LVDS” or FPD-Link / FlatLink single-pixel input interfaces.

Displays up to 1400x1050 at 60 fps are supported with 24-bpp color depth. 18 bpp may also be supported by a dedicated mode with a 3D+C output. Power dissipation is minimized by the full LVCMOS design and 1.8-V powered core and VDDIO rails.

The DS90C185 is offered in the small 48-pin WQFN package and features single 1.8-V supply operation for minimum power dissipation (50 mW typ).

The DS90C185 is a low-power serializer for portable battery-powered applications that reduces the size of the RGB interface between the host GPU and the display.

24-bit RGB plus three video control signals are serialized and translated to LVDS-compatible levels and sent as a 4 data + clock (4D+C) reduced-width LVDS compatible interface. The LVDS Interface is compatible with FPD-Link (1) deserializers and many LVDS based displays. These interfaces are commonly supported in LCD modules with “LVDS” or FPD-Link / FlatLink single-pixel input interfaces.

Displays up to 1400x1050 at 60 fps are supported with 24-bpp color depth. 18 bpp may also be supported by a dedicated mode with a 3D+C output. Power dissipation is minimized by the full LVCMOS design and 1.8-V powered core and VDDIO rails.

The DS90C185 is offered in the small 48-pin WQFN package and features single 1.8-V supply operation for minimum power dissipation (50 mW typ).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet DS90C185 Low Power 1.8V FPD-Link (LVDS) Serializer datasheet (Rev. D) 19 Feb 2013
Application note High-Speed Layout Guidelines for Reducing EMI for LVDS SerDes Designs 09 Nov 2018
Application note Receiver Skew Margin for Channel Link I and FPD Link I Devices 13 Jan 2016
User guide C185EKV01 User’s Guide 03 May 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

C185EVK01 — DS90C185 evaluation module

The C185EVK01 evaluation module helps you evaluate the operation and performance of the DS90C185 low-power 1.8-V FPD-Link LVDS serializer. The device operates off of a single 1.8-V supply and supports input pixel clocks from 25 MHz to 105 MHz.

User guide: PDF
Not available on TI.com
Simulation model

DS90C185 IBIS Model

SNLM113.ZIP (63 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (NJV) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos