DS90C401

ACTIVE

Dual low voltage differential signaling driver

Product details

Function Driver Protocols LVDS Number of transmitters 2 Number of receivers 0 Supply voltage (V) 5 Signaling rate (Mbps) 155.5 Input signal CMOS, TTL Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
Function Driver Protocols LVDS Number of transmitters 2 Number of receivers 0 Supply voltage (V) 5 Signaling rate (Mbps) 155.5 Input signal CMOS, TTL Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Ultra Low Power Dissipation
  • Operates Above 155.5 Mbps
  • Standard TIA/EIA-644
  • 8 Lead SOIC Package Saves Space
  • Low Differential Output Swing typical 340 mV

All trademarks are the property of their respective owners.

  • Ultra Low Power Dissipation
  • Operates Above 155.5 Mbps
  • Standard TIA/EIA-644
  • 8 Lead SOIC Package Saves Space
  • Low Differential Output Swing typical 340 mV

All trademarks are the property of their respective owners.

The DS90C401 is a dual driver device optimized for high data rate and low power applications. This device along with the DS90C402 provides a pair chip solution for a dual high speed point-to-point interface. The DS90C401 is a current mode driver allowing power dissipation to remain low even at high frequency. In addition, the short circuit fault current is also minimized. The device is in a 8 lead small outline package. The differential driver outputs provides low EMI with its low output swings typically 340 mV.

The DS90C401 is a dual driver device optimized for high data rate and low power applications. This device along with the DS90C402 provides a pair chip solution for a dual high speed point-to-point interface. The DS90C401 is a current mode driver allowing power dissipation to remain low even at high frequency. In addition, the short circuit fault current is also minimized. The device is in a 8 lead small outline package. The differential driver outputs provides low EMI with its low output swings typically 340 mV.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
DS90C402 ACTIVE Dual low voltage differential signaling receiver Companion dual LVDS receiver

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet DS90C401 Dual Low Voltage Differential Signaling (LVDS) Driver datasheet (Rev. C) 17 Apr 2013
Application note Capacitive Touch Design Flow for MSP430™ MCUs With CapTIvate™ Technology (Rev. B) PDF | HTML 14 Aug 2019
Application brief How Far, How Fast Can You Operate LVDS Drivers and Receivers? 03 Aug 2018
Application note An Overview of LVDS Technology 05 Oct 1998

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos