パッケージ情報
パッケージ | ピン数 SOT-23 (DBV) | 5 |
動作温度範囲 (℃) -40 to 85 |
パッケージ数量 | キャリア 1,000 | LARGE T&R |
LM4120 の特徴
Small SOT23-5 package |
|
Low dropout voltage: |
120 mV Typ @ 1 mA |
High output voltage accuracy: |
0.2% |
Source and Sink current output: |
±5 mA |
Supply current: |
160 µA Typ. |
Low Temperature Coefficient: |
50 ppm/°C |
Enable pin |
|
Fixed output voltages: |
1.8, 2.048, 2.5, 3.0, 3.3, 4.096 and 5.0V |
Industrial temperature Range: |
-40°C to +85°C |
(For extended temperature range, -40°C to 125°C, contact National Semiconductor) |
LM4120 に関する概要
The LM4120 is a precision low power low dropout bandgap voltage reference with up to 5 mA output current source and sink capability.
This series reference operates with input voltages as low as 2V and up to 12V consuming 160 µA (Typ.) supply current. In power down mode, device current drops to less than 2 µA.
The LM4120 comes in two grades (A and Standard) and seven voltage options for greater flexibility. The best grade devices (A) have an initial accuracy of 0.2%, while the standard have an initial accuracy of 0.5%, both with a tempco of 50ppm/°C guaranteed from -40°C to +125°C.
The very low dropout voltage, low supply current and power-down capability of the LM4120 makes this product an ideal choice for battery powered and portable applications.
The device performance is guaranteed over the industrial temperature range (-40°C to +85°C), while certain specs are guaranteed over the extended temperature range (-40°C to +125°C). Please contact National for full specifications over the extended temperature range. The LM4120 is available in a standard 5-pin SOT-23 package.