패키징 정보
패키지 | 핀 VSSOP (DGK) | 8 |
작동 온도 범위(°C) -40 to 125 |
패키지 수량 | 캐리어 2,500 | LARGE T&R |
THS4551의 주요 특징
- Bandwidth: 150 MHz (G = 1 V/V)
- Differential Output Slew Rate: 220 V/µs
- Gain Bandwidth Product: 135 MHz
- Negative Rail Input (NRI), Rail-to-Rail Output (RRO)
- Wide Output Common-Mode Control Range
- Single-Supply Operating Range: 2.7 V to 5.4 V
- Trimmed-Supply Current: 1.37 mA at 5 V
- 25°C Input Offset: ±175 µV (max)
- Input Offset Voltage Drift: ±1.8 µV/°C (max)
- Differential Input Voltage Noise: 3.3 nV/√ Hz
- HD2: –128 dBc at 2 VPP, 100 kHz
- HD3: –139 dBc at 2 VPP, 100 kHz
- < 50-ns Settling Time: 4-V Step to 0.01%
- 18-Bit Settling Time: 4-V Step, < 500 ns
THS4551에 대한 설명
The THS4551 fully differential amplifier offers an easy interface from single-ended sources to the differential output required by high-precision analog-to-digital converters (ADCs). Designed for exceptional dc accuracy, low noise, and robust capacitive load driving, this device is well suited for data acquisition systems where high precision is required along with the best signal-to-noise ratio (SNR) and spurious-free dynamic range (SFDR) through the amplifier and ADC combination.
The THS4551 features the negative rail input required when interfacing a dc-coupled, ground-centered, source signal to a single-supply differential input ADC. Very low dc error and drift terms support the emerging 16- to 20-bit successive-approximation register (SAR) input requirements. A wide-range output common-mode control supports the ADC running from 1.8-V to 5-V supplies with ADC common-mode input requirements from 0.7 V to greater than 3.0 V.
The THS4551 device is characterized for operation over the wide temperature range of –40°C to +125°C, and is available in 8-pin VSSOP, 16-pin VQFN, and 10-pin WQFN packages.