패키징 정보
패키지 | 핀 SOT-23 (DBV) | 5 |
작동 온도 범위(°C) -40 to 125 |
패키지 수량 | 캐리어 3,000 | LARGE T&R |
TLV9151-Q1의 주요 특징
- AEC-Q100 qualified for automotive applications
- Temperature grade 1: –40°C to +125°C, TA
- Device HBM ESD classification level 3A
- Device CDM ESD classification level C6
- Low offset voltage: ±125µV
- Low offset voltage drift: ±0.3µV/°C
- Low noise: 10.8nV/√Hz at 1kHz
- High common-mode rejection: 120dB
- Low bias current: ±10pA
- Rail-to-rail input and output
- Wide bandwidth: 4.5MHz GBW
- High slew rate: 21V/µs
- Low quiescent current: 560µA per amplifier
- Wide supply: ±1.35V to ±8V, 2.7V to 16V
- Robust EMIRR performance: EMI/RFI filters on input pins
TLV9151-Q1에 대한 설명
The TLV915x-Q1 family (TLV9151-Q1, TLV9152-Q1, and TLV9154-Q1) is a family of 16V, general purpose automotive operational amplifiers. These devices offer exceptional DC precision and AC performance, including rail-to-rail output, low offset (±125µV, typical), low offset drift (±0.3µV/°C, typical), and 4.5MHz bandwidth.
Convenient features such as wide differential input-voltage range, high output current (±75mA), high slew rate (21V/µs), and low noise (10.8nV/√Hz) make the TLV915x-Q1 a robust, low-noise operational amplifier for automotive applications.
The TLV915x-Q1 family of op amps is available in standard packages and is specified from –40°C to 125°C.