LM2512A

ACTIVE

Mobile pixel link (MPL-1) 24bit RGB display interf serializer w/ optional dithering & look up table

Product details

Protocols Catalog Rating Catalog Operating temperature range (°C) -30 to 85
Protocols Catalog Rating Catalog Operating temperature range (°C) -30 to 85
NFBGA (NZK) 49 16 mm² 4 x 4 X2QFN (NJM) 40 36 mm² 6 x 6
  • 24-bit RGB Interface Support up to 640 x 480 VGA Format
  • Optional 24 to 18-bit Dithering
  • Optional Look Up Table for Independent Color Correction
  • MPL-1 Physical Layer
  • SPI Interface for Look Up Table Control and Loading
  • Low Power Consumption & Powerdown State
  • Level Translation Between Host and Display
  • Optional Auto Power Down on STOP PCLK
  • Frame Sequence Bits Auto Resync upon Data or Clock Error
  • 1.6V to 2.0V Core / Analog Supply Voltage
  • 1.6V to 3.0V I/O Supply Voltage Range

System Benefits

  • Dithered Data Reduction
  • Independent RGB Color Correction
  • 24-bit Color Input
  • Small Interface, Low Power and Low EMI
  • Intrinsic Level Translation

All trademarks are the property of their respective owners.

  • 24-bit RGB Interface Support up to 640 x 480 VGA Format
  • Optional 24 to 18-bit Dithering
  • Optional Look Up Table for Independent Color Correction
  • MPL-1 Physical Layer
  • SPI Interface for Look Up Table Control and Loading
  • Low Power Consumption & Powerdown State
  • Level Translation Between Host and Display
  • Optional Auto Power Down on STOP PCLK
  • Frame Sequence Bits Auto Resync upon Data or Clock Error
  • 1.6V to 2.0V Core / Analog Supply Voltage
  • 1.6V to 3.0V I/O Supply Voltage Range

System Benefits

  • Dithered Data Reduction
  • Independent RGB Color Correction
  • 24-bit Color Input
  • Small Interface, Low Power and Low EMI
  • Intrinsic Level Translation

All trademarks are the property of their respective owners.

The LM2512A is a MPL Serializer (SER) that performs a 24-bit to 18-bit Dither operation and serialization of the video signals to Mobile Pixel link (MPL) levels on only 3 or 4 active signals. An optional Look Up Table (Three X 256 X 8 bit RAM) is also provided for independent color correction. 18-bit Bufferless or partial buffer displays from QVGA (320 x 240) up to VGA (640 x 480) pixels can utilize a 24-bit video source.

The interconnect is reduced from 28 signals to only 3 or 4 active signals with the LM2512A and companion deserializer easing flex interconnect design, size constraints and cost.

The LM2512A SER resides by the application, graphics or baseband processor and translates the wide parallel video bus from LVCMOS levels to serial Mobile Pixel Link levels for transmission over a flex cable (or coax) and PCB traces to the DES located near or in the display module.

When in Power_Down, the SER is put to sleep and draws less than 10μA. The link can also be powered down by stopping the PCLK (DES dependant) or by the PD* input pins.

The LM2512A provides enhanced AC performance over the LM2512. It implements the physical layer of the MPL-1 and uses a single-ended current-mode transmission.

The LM2512A is a MPL Serializer (SER) that performs a 24-bit to 18-bit Dither operation and serialization of the video signals to Mobile Pixel link (MPL) levels on only 3 or 4 active signals. An optional Look Up Table (Three X 256 X 8 bit RAM) is also provided for independent color correction. 18-bit Bufferless or partial buffer displays from QVGA (320 x 240) up to VGA (640 x 480) pixels can utilize a 24-bit video source.

The interconnect is reduced from 28 signals to only 3 or 4 active signals with the LM2512A and companion deserializer easing flex interconnect design, size constraints and cost.

The LM2512A SER resides by the application, graphics or baseband processor and translates the wide parallel video bus from LVCMOS levels to serial Mobile Pixel Link levels for transmission over a flex cable (or coax) and PCB traces to the DES located near or in the display module.

When in Power_Down, the SER is put to sleep and draws less than 10μA. The link can also be powered down by stopping the PCLK (DES dependant) or by the PD* input pins.

The LM2512A provides enhanced AC performance over the LM2512. It implements the physical layer of the MPL-1 and uses a single-ended current-mode transmission.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet MPL-1 24-Bit RGB Display I/F Serializer w/ Optional Dithering & Look Up Table datasheet (Rev. B) 02 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
NFBGA (NZK) 49 Ultra Librarian
X2QFN (NJM) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos