LMH0002

ACTIVE

SMPTE 292M / 259M Serial Digital Cable Driver

Product details

Function Cable driver Supply voltage (V) 3.3 Power consumption (mW) 150 Data rate (max) (Mbps) 1485 Control interface Pin Operating temperature range (°C) -40 to 85
Function Cable driver Supply voltage (V) 3.3 Power consumption (mW) 150 Data rate (max) (Mbps) 1485 Control interface Pin Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6 WQFN (RUM) 16 16 mm² 4 x 4
  • SMPTE 292M, SMPTE 344M and SMPTE 259M Compliant
  • Supports DVB-ASI at 270 Mbps
  • Data Rates to 1.485 Gbps
  • Differential Input
  • 75Ω Differential Output
  • Selectable Slew Rate
  • Adjustable Output Amplitude
  • Single 3.3V Supply Operation
  • Operating Temperature Range: Commercial 0°C to +70°C (LMH0002MA) or Industrial −40°C to +85°C (LMH0002TMA and LMH0002SQ)
  • Typical Power Consumption: 125 mW in SD Mode and 149 mW in HD Mode
  • 8–pin SOIC or 16–pin WQFN Package
  • Replaces the GS1528, GS1528A, or GS1578A

All trademarks are the property of their respective owners.

  • SMPTE 292M, SMPTE 344M and SMPTE 259M Compliant
  • Supports DVB-ASI at 270 Mbps
  • Data Rates to 1.485 Gbps
  • Differential Input
  • 75Ω Differential Output
  • Selectable Slew Rate
  • Adjustable Output Amplitude
  • Single 3.3V Supply Operation
  • Operating Temperature Range: Commercial 0°C to +70°C (LMH0002MA) or Industrial −40°C to +85°C (LMH0002TMA and LMH0002SQ)
  • Typical Power Consumption: 125 mW in SD Mode and 149 mW in HD Mode
  • 8–pin SOIC or 16–pin WQFN Package
  • Replaces the GS1528, GS1528A, or GS1578A

All trademarks are the property of their respective owners.

The LMH0002 SMPTE 292M / 259M serial digital cable driver is a monolithic, high-speed cable driver designed for use in SMPTE 292M / 259M serial digital video and ITU-T G.703 serial digital data transmission applications. The LMH0002 drives 75Ω transmission lines (Belden 8281, Belden 1694A or equivalent) at data rates up to 1.485 Gbps.

The LMH0002 provides two selectable slew rates for SMPTE 259M and SMPTE 292M compliance. The output voltage swing is adjustable via a single external resistor.

The LMH0002 is powered from a single 3.3V supply. Power consumption is typically 125 mW in SD mode and 149 mW in HD mode. The LMH0002 is available in an 8-pin SOIC or 16-pin WQFN package.

The LMH0002 SMPTE 292M / 259M serial digital cable driver is a monolithic, high-speed cable driver designed for use in SMPTE 292M / 259M serial digital video and ITU-T G.703 serial digital data transmission applications. The LMH0002 drives 75Ω transmission lines (Belden 8281, Belden 1694A or equivalent) at data rates up to 1.485 Gbps.

The LMH0002 provides two selectable slew rates for SMPTE 259M and SMPTE 292M compliance. The output voltage swing is adjustable via a single external resistor.

The LMH0002 is powered from a single 3.3V supply. Power consumption is typically 125 mW in SD mode and 149 mW in HD mode. The LMH0002 is available in an 8-pin SOIC or 16-pin WQFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet LMH0002 SMPTE 292M / 259M Serial Digital Cable Driver datasheet (Rev. E) 15 Apr 2013
Selection guide Broadcast and Professional Video Interface Solutions (Rev. E) 05 Apr 2017
Application note AN-1943 Understanding Serial Digital Video Bit Rates (Rev. A) 26 Apr 2013
Application note AN-2145 Power Considerations for SDI Products (Rev. B) 26 Apr 2013
Application note AN-2146 Power Design for SDI and Other Noise-Sensitive Devices (Rev. A) 26 Apr 2013
Application note High-Speed Board Layout Challenges in FPGA/SDI Sub-Systems 12 Nov 2009
Application note LMH0030 (CLC030), LMH0031 (CLC031A) ‚Çô Frequently Asked Questions (FAQs) 26 Aug 2008
Application note Timing is Everything ‚Çô The Broadcast Video Signal Path 02 Aug 2007
Design guide Broadcast Video Owner's Manual 17 Nov 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
WQFN (RUM) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos