ONET1151P

ACTIVE

11.3-Gbps limiting amplifier

Product details

Type Limiting amplifier Data rate (max) (Mbps) 11300 Features Disable, LOS, OUTPOL, Output voltage select Supply current (typ) (µA) 42000 Supply current (max) (µA) 52000 Deterministic jitter (typ) (ps) 3 Operating temperature range (°C) -40 to 100
Type Limiting amplifier Data rate (max) (Mbps) 11300 Features Disable, LOS, OUTPOL, Output voltage select Supply current (typ) (µA) 42000 Supply current (max) (µA) 52000 Deterministic jitter (typ) (ps) 3 Operating temperature range (°C) -40 to 100
VQFN (RGT) 16 9 mm² 3 x 3
  • Up to 11.3 Gbps Operation
  • Two-Wire Digital Interface
  • Adjustable LOS Threshold
  • Digitally Selectable Output Voltage
  • Digitally Selectable Output De-Emphasis
  • Adjustable Input Threshold Voltage
  • Output Polarity Select
  • Programmable LOS Masking Time
  • Input Offset Cancellation
  • CML Data Outputs with On-Chip 50-Ω
    Back-Termination to VCC
  • Single +3.3-V Supply
  • Low Power Consumption
  • Output Disable
  • Surface Mount Small Footprint 3 mm × 3 mm
    16-Pin RoHS Compliant QFN Package
  • Pin Compatible to the ONET8501PB
  • Up to 11.3 Gbps Operation
  • Two-Wire Digital Interface
  • Adjustable LOS Threshold
  • Digitally Selectable Output Voltage
  • Digitally Selectable Output De-Emphasis
  • Adjustable Input Threshold Voltage
  • Output Polarity Select
  • Programmable LOS Masking Time
  • Input Offset Cancellation
  • CML Data Outputs with On-Chip 50-Ω
    Back-Termination to VCC
  • Single +3.3-V Supply
  • Low Power Consumption
  • Output Disable
  • Surface Mount Small Footprint 3 mm × 3 mm
    16-Pin RoHS Compliant QFN Package
  • Pin Compatible to the ONET8501PB

The ONET1151P is a high-speed, 3.3-V limiting amplifier for multiple fiber optic and copper cable applications with data rates up to 11.3 Gbps.

The device provides a two-wire serial interface which allows digital control of the output amplitude, output pre-emphasis, input threshold voltage (slice level) and the loss of signal assert level.

The ONET1151P provides a gain of about 33dB which ensures a fully differential output swing for input signals as low as 20 mVp-p. The output amplitude can be adjusted between 350 mVp-p and 850 mVp-p. To compensate for frequency dependent loss of microstrips or striplines connected to the output of the device, programmable de-emphasis is included in the output stage. A settable loss of signal (LOS) detection with programmable output masking time and output disable are also provided.

The part, available in RoHS compliant small footprint 3 mm × 3 mm 16-pin QFN package, typically dissipates 132 mW with 550 mVp-p output and is characterized for operation from −40°C to 100°C.

The ONET1151P is a high-speed, 3.3-V limiting amplifier for multiple fiber optic and copper cable applications with data rates up to 11.3 Gbps.

The device provides a two-wire serial interface which allows digital control of the output amplitude, output pre-emphasis, input threshold voltage (slice level) and the loss of signal assert level.

The ONET1151P provides a gain of about 33dB which ensures a fully differential output swing for input signals as low as 20 mVp-p. The output amplitude can be adjusted between 350 mVp-p and 850 mVp-p. To compensate for frequency dependent loss of microstrips or striplines connected to the output of the device, programmable de-emphasis is included in the output stage. A settable loss of signal (LOS) detection with programmable output masking time and output disable are also provided.

The part, available in RoHS compliant small footprint 3 mm × 3 mm 16-pin QFN package, typically dissipates 132 mW with 550 mVp-p output and is characterized for operation from −40°C to 100°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
ONET8501P ACTIVE 11.3-Gbps rate-selectable limiting amplifier BW Adjust, Two wire control
ONET8501PB ACTIVE 11.3-Gbps rate-selectable limiting amplifier BW Adjust, Two wire control, Lower Jitter

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 11.3Gbps Limiting Amplifier datasheet 27 Sep 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00088 — Complete reference design for TI's ONET parts in a 10G SFP+ LR Optical Module compatible form factor

This Texas Instruments Reference Design was designed to demonstrate the optical performance of the ONET1151L Laser Driver, the ONET8551T high gain Transimpedance Amplifier (TIA) and the ONET1151P Limiting Amplifier. It is available in a form factor that is compatible with 10.3125Gbps SFP+ LR (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGT) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos