ONET8501PB

ACTIVE

11.3-Gbps rate-selectable limiting amplifier

Product details

Type Limiting amplifier Data rate (max) (Mbps) 11300 Features Bandwidth select Supply current (typ) (µA) 50000 Supply current (max) (µA) 63000 Deterministic jitter (typ) (ps) 3 Operating temperature range (°C) -40 to 100
Type Limiting amplifier Data rate (max) (Mbps) 11300 Features Bandwidth select Supply current (typ) (µA) 50000 Supply current (max) (µA) 63000 Deterministic jitter (typ) (ps) 3 Operating temperature range (°C) -40 to 100
VQFN (RGT) 16 9 mm² 3 x 3
  • Up to 11.3-Gbps Operation
  • 2-Wire Digital Interface
  • Digitally Selectable Input Bandwidth
  • Adjustable LOS Threshold
  • Digitally Selectable Output Voltage
  • Digitally Selectable Output Preemphasis
  • Adjustable Input Threshold Voltage
  • Low Power Consumption
  • Input Offset Cancellation
  • CML Data Outputs With On-Chip 50-Ω Back-
    Termination to VCC
  • Single 3.3-V Supply
  • Output Disable
  • Surface Mount Small Footprint 3-mm × 3-mm,
    16-Pin, RoHS compliant VQFN Package
  • Up to 11.3-Gbps Operation
  • 2-Wire Digital Interface
  • Digitally Selectable Input Bandwidth
  • Adjustable LOS Threshold
  • Digitally Selectable Output Voltage
  • Digitally Selectable Output Preemphasis
  • Adjustable Input Threshold Voltage
  • Low Power Consumption
  • Input Offset Cancellation
  • CML Data Outputs With On-Chip 50-Ω Back-
    Termination to VCC
  • Single 3.3-V Supply
  • Output Disable
  • Surface Mount Small Footprint 3-mm × 3-mm,
    16-Pin, RoHS compliant VQFN Package

The ONET8501PB device is a high-speed, 3.3-V limiting amplifier for multiple fiber optic and copper cable applications with data rates from 2 Gbps up to 11.3 Gbps.

The device provides a two-wire serial interface which allows digital control of the bandwidth, output amplitude, output preemphasis, input threshold voltage (slice level), and the loss of signal assert level. Predetermined settings for bandwidth and LOS assert levels can also be selected with external rate selection pins.

The ONET8501PB provides a gain of about 34 dB which ensures a fully differential output swing for input signals as low as 20 mVpp. The output amplitude can be adjusted to 350 mVpp, 650 mVpp, or 850 mVpp. To compensate for frequency-dependent loss of microstrips or striplines connected to the output of the device, programmable preemphasis is included in the output stage. A settable loss of signal detection and output disable are also provided.

The device, available in RoHS compliant small footprint 3-mm × 3-mm, 16-pin VQFN package, typically dissipates less than 170 mW and is characterized for operation from &3150;40°C to 100°C.

The ONET8501PB device is a high-speed, 3.3-V limiting amplifier for multiple fiber optic and copper cable applications with data rates from 2 Gbps up to 11.3 Gbps.

The device provides a two-wire serial interface which allows digital control of the bandwidth, output amplitude, output preemphasis, input threshold voltage (slice level), and the loss of signal assert level. Predetermined settings for bandwidth and LOS assert levels can also be selected with external rate selection pins.

The ONET8501PB provides a gain of about 34 dB which ensures a fully differential output swing for input signals as low as 20 mVpp. The output amplitude can be adjusted to 350 mVpp, 650 mVpp, or 850 mVpp. To compensate for frequency-dependent loss of microstrips or striplines connected to the output of the device, programmable preemphasis is included in the output stage. A settable loss of signal detection and output disable are also provided.

The device, available in RoHS compliant small footprint 3-mm × 3-mm, 16-pin VQFN package, typically dissipates less than 170 mW and is characterized for operation from &3150;40°C to 100°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet ONET8501PB 11.3-Gbps Rate-Selectable Limiting Amplifier datasheet (Rev. A) PDF | HTML 30 Jun 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGT) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos