SCANSTA476

ACTIVE

8-input IEEE 1149.1 analog voltage monitor

Product details

Protocols Catalog Rating Catalog Operating temperature range (°C) -40 to 85
Protocols Catalog Rating Catalog Operating temperature range (°C) -40 to 85
WSON (NHQ) 16 25 mm² 5 x 5
  • Eight Selectable Analog Input Channels
  • Analog Full-Scale Input Range 0V to VDD
  • Typical Accuracy of 2 mV at Maximum VDD
  • Very Low Power Operation
  • Small Package Footprint in 16-Lead, 5 x 5 x 0.8 mm WSON
  • Single +2.7V to +5.5V Supply Operation
  • IEEE 1149.1 (JTAG) Compliant Interface

All trademarks are the property of their respective owners.

  • Eight Selectable Analog Input Channels
  • Analog Full-Scale Input Range 0V to VDD
  • Typical Accuracy of 2 mV at Maximum VDD
  • Very Low Power Operation
  • Small Package Footprint in 16-Lead, 5 x 5 x 0.8 mm WSON
  • Single +2.7V to +5.5V Supply Operation
  • IEEE 1149.1 (JTAG) Compliant Interface

All trademarks are the property of their respective owners.

The SCANSTA476 is a low power, Analog Voltage Monitor used for sampling or monitoring up to 8 analog/mixed-signal input channels. Analog Voltage Monitors are valuable during product development, environmental test, production, and field service for verifying and monitoring power supply and reference voltages. In a supervisory role, the 'STA476 is useful for card or system-level health monitoring and prognostics applications.

Instead of requiring an external microcontroller with a GPIO interface, the 'STA476 features a common IEEE 1149.1 (JTAG) interface to select the analog input, initiate a measurement, and access the results - further extending the capabilities of an existing JTAG infrastructure.

The SCANSTA476 uses the VREF input as a reference. This enables the SCANSTA476 to operate with a full-scale input range of 0 to VDD, which can range from +2.7V to +5.5V.

The SCANSTA476 is packaged in a 16-lead non-pullback WSON package that provides an extremely small footprint for applications where space is a critical consideration. This product operates over the industrial temperature range of −40°C to +85°C.

The SCANSTA476 is a low power, Analog Voltage Monitor used for sampling or monitoring up to 8 analog/mixed-signal input channels. Analog Voltage Monitors are valuable during product development, environmental test, production, and field service for verifying and monitoring power supply and reference voltages. In a supervisory role, the 'STA476 is useful for card or system-level health monitoring and prognostics applications.

Instead of requiring an external microcontroller with a GPIO interface, the 'STA476 features a common IEEE 1149.1 (JTAG) interface to select the analog input, initiate a measurement, and access the results - further extending the capabilities of an existing JTAG infrastructure.

The SCANSTA476 uses the VREF input as a reference. This enables the SCANSTA476 to operate with a full-scale input range of 0 to VDD, which can range from +2.7V to +5.5V.

The SCANSTA476 is packaged in a 16-lead non-pullback WSON package that provides an extremely small footprint for applications where space is a critical consideration. This product operates over the industrial temperature range of −40°C to +85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet SCANSTA476 Eight Input IEEE 1149.1 Analog Voltage Monitor datasheet (Rev. G) 12 Apr 2013
Application note JTAG Advanced Capabilities and System Design 19 Mar 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (NHQ) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos