SN55114

ACTIVE

Dual Differential Line Driver

Product details

Protocols Military Rating Military Operating temperature range (°C) -55 to 125
Protocols Military Rating Military Operating temperature range (°C) -55 to 125
CDIP (J) 16 135.3552 mm² 19.56 x 6.92 CFP (W) 16 69.319 mm² 10.3 x 6.73 LCCC (FK) 20 79.0321 mm² 8.89 x 8.89
  • Choice of Open-Collector, Open-Emitter, or Totem-Pole Outputs
  • Single-Ended or Differential AND/NAND Outputs
  • Single 5-V Supply
  • Dual-Channel Operation
  • TTL Compatible
  • Short-Circuit Protection
  • High-Current Outputs
  • Triple inputs
  • Clamp Diodes at Inputs and Outputs
  • Designed for Use With SN55115 and SN75115 Differential Line Receivers
  • Designed to Be Interchangeable With National DS9614 Line Driver
  • Choice of Open-Collector, Open-Emitter, or Totem-Pole Outputs
  • Single-Ended or Differential AND/NAND Outputs
  • Single 5-V Supply
  • Dual-Channel Operation
  • TTL Compatible
  • Short-Circuit Protection
  • High-Current Outputs
  • Triple inputs
  • Clamp Diodes at Inputs and Outputs
  • Designed for Use With SN55115 and SN75115 Differential Line Receivers
  • Designed to Be Interchangeable With National DS9614 Line Driver

The SN55114 and SN75114 dual differential line drivers are designed to provide differential output signals with the high-current capability for driving balanced lines, such as twisted pair, at normal line impedances without high power dissipation. The output stages are similar to TTL totem-pole outputs, but with the sink outputs, YS and ZS, and the corresponding active pullup terminals, YP and ZP, available on adjacent package pins. Since the output stages provide TTL-compatible output levels, these devices can also be used as TTL expanders or phase splitters.

The SN55114 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN75114 is characterized for operation from 0°C to 70°C.

The SN55114 and SN75114 dual differential line drivers are designed to provide differential output signals with the high-current capability for driving balanced lines, such as twisted pair, at normal line impedances without high power dissipation. The output stages are similar to TTL totem-pole outputs, but with the sink outputs, YS and ZS, and the corresponding active pullup terminals, YP and ZP, available on adjacent package pins. Since the output stages provide TTL-compatible output levels, these devices can also be used as TTL expanders or phase splitters.

The SN55114 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN75114 is characterized for operation from 0°C to 70°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
SN65C1167E ACTIVE Dual Differential Drivers and Receivers With +/-8-kV IEC ESD Protection Catalog version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Dual Differential Line Drivers datasheet (Rev. C) 17 Sep 1998
* SMD SN55114 SMD 5962-88744 21 Jun 2016
* Radiation & reliability report SN55114J Reliability Report 31 Aug 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
CDIP (J) 16 Ultra Librarian
CFP (W) 16 Ultra Librarian
LCCC (FK) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos