SN55183

ACTIVE

Dual Differential Line Driver

alarmNotifications Order now

Product details

Protocols Military Rating Military Operating temperature range (°C) -55 to 125
Protocols Military Rating Military Operating temperature range (°C) -55 to 125
CDIP (J) 14 130.4652 mm² 19.56 x 6.67
  • Single 5-V Supply
  • Differential Line Operation
  • Dual Channels
  • T TL Compatibility
  • Short-Circuit Protection of Outputs
  • Output Clamp Diodes to Terminate Line Transients
  • High-Current Outputs
  • Quad Inputs
  • Single-Ended or Differential AND/NAND Outputs
  • Designed for Use With Dual Differential Drivers SN55182 and SN75182
  • Designed to Be Interchangeable With National Semiconductor DS7830 and DS8830

  • Single 5-V Supply
  • Differential Line Operation
  • Dual Channels
  • T TL Compatibility
  • Short-Circuit Protection of Outputs
  • Output Clamp Diodes to Terminate Line Transients
  • High-Current Outputs
  • Quad Inputs
  • Single-Ended or Differential AND/NAND Outputs
  • Designed for Use With Dual Differential Drivers SN55182 and SN75182
  • Designed to Be Interchangeable With National Semiconductor DS7830 and DS8830

The DS8830, SN55183, and SN75183 dual differential line drivers are designed to provide differential output signals with high current capability for driving balanced lines, such as twisted pair, at normal line impedances without high power dissipation. These devices can be used as TTL expander/phase splitters, because the output stages are similar to TTL totem-pole outputs.

The driver is of monolithic single-chip construction, and both halves of the dual circuits use common power supply and ground terminals.

The SN55183 is characterized for operation over the full military temperature range of -55°C to 125°C. The DS8830 and SN75183 are characterized for operation from 0°C to 70°C.

The DS8830, SN55183, and SN75183 dual differential line drivers are designed to provide differential output signals with high current capability for driving balanced lines, such as twisted pair, at normal line impedances without high power dissipation. These devices can be used as TTL expander/phase splitters, because the output stages are similar to TTL totem-pole outputs.

The driver is of monolithic single-chip construction, and both halves of the dual circuits use common power supply and ground terminals.

The SN55183 is characterized for operation over the full military temperature range of -55°C to 125°C. The DS8830 and SN75183 are characterized for operation from 0°C to 70°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
SN65C1167E ACTIVE Dual Differential Drivers and Receivers With +/-8-kV IEC ESD Protection Catalog version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual Differential Line Drivers datasheet (Rev. D) 09 Apr 1998

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​