SN55LBC172

ACTIVE

Quadruple Low-Power Differential Line Driver

Product details

Number of receivers 0 Number of transmitters 4 Supply voltage (nom) (V) 5 Signaling rate (max) (MBits) 10 Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 7000 Rating Military Operating temperature range (°C) -55 to 125
Number of receivers 0 Number of transmitters 4 Supply voltage (nom) (V) 5 Signaling rate (max) (MBits) 10 Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 7000 Rating Military Operating temperature range (°C) -55 to 125
CDIP (J) 16 135.3552 mm² 19.56 x 6.92 CFP (W) 16 69.319 mm² 10.3 x 6.73 LCCC (FK) 20 79.0321 mm² 8.89 x 8.89
  • Meets Standard EIA-485
  • Designed for High-Speed Multipoint Transmission on Long Bus Lines in Noisy Environments
  • Supports Data Rates up to and Exceeding Ten Million Transfers Per Second
  • Common-Mode Output Voltage Range of –7 V to 12 V
  • Positive- and Negative-Current Limiting
  • Low Power Consumption . . . 1.5 mA Max (Output Disabled)

LinBiCMOS is a trademark of Texas Instruments Incorporated.

  • Meets Standard EIA-485
  • Designed for High-Speed Multipoint Transmission on Long Bus Lines in Noisy Environments
  • Supports Data Rates up to and Exceeding Ten Million Transfers Per Second
  • Common-Mode Output Voltage Range of –7 V to 12 V
  • Positive- and Negative-Current Limiting
  • Low Power Consumption . . . 1.5 mA Max (Output Disabled)

LinBiCMOS is a trademark of Texas Instruments Incorporated.

The SN55LBC172 is a monolithic quadruple differential line driver with 3-state outputs. This device is designed to meet the requirements of the Electronics Industry Association (EIA) standard RS-485. The SN55LBC172 is optimized for balanced multipoint bus transmission at data rates up to and exceeding 10 million bits per second. The driver features wide positive and negative common-mode output voltage ranges, current limiting, and thermal-shutdown circuitry, making it suitable for party-line applications in noisy environments. The device is designed using the LinBiCMOS™ process, facilitating ultralow power consumption and inherent robustness.

The SN55LBC172 provides positive- and negative-current limiting and thermal shutdown for protection from line fault conditions on the transmission bus line. This device offers optimum performance when used with the SN55LBC173M quadruple line receiver.

The SN55LBC172 is a monolithic quadruple differential line driver with 3-state outputs. This device is designed to meet the requirements of the Electronics Industry Association (EIA) standard RS-485. The SN55LBC172 is optimized for balanced multipoint bus transmission at data rates up to and exceeding 10 million bits per second. The driver features wide positive and negative common-mode output voltage ranges, current limiting, and thermal-shutdown circuitry, making it suitable for party-line applications in noisy environments. The device is designed using the LinBiCMOS™ process, facilitating ultralow power consumption and inherent robustness.

The SN55LBC172 provides positive- and negative-current limiting and thermal shutdown for protection from line fault conditions on the transmission bus line. This device offers optimum performance when used with the SN55LBC173M quadruple line receiver.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
SN75172 ACTIVE Quadruple Differential Line Driver Catalog version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Quad Low-Power Differential Line Driver datasheet (Rev. C) 13 Dec 2002
* SMD SN55LBC172 SMD 5962-90765 21 Jun 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
CDIP (J) 16 Ultra Librarian
CFP (W) 16 Ultra Librarian
LCCC (FK) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos