SN65HVD50

ACTIVE

High Output Full-Duplex RS 485 Drivers and Receivers

Product details

Number of receivers 1 Number of transmitters 1 Duplex Full Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 25 Fault protection (V) -9 to 14 Common-mode range (V) -7 to 12 Number of nodes 64 Isolated No Supply current (max) (µA) 2700 Rating Catalog Operating temperature range (°C) -40 to 85
Number of receivers 1 Number of transmitters 1 Duplex Full Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 25 Fault protection (V) -9 to 14 Common-mode range (V) -7 to 12 Number of nodes 64 Isolated No Supply current (max) (µA) 2700 Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6
  • 1/8 Unit-load option available (up to 256 nodes on the bus)
  • Bus-pin ESD protection exceeds 15 kV HBM
  • Optional driver output transition times for signaling rates(1) of 1 Mbps, 5 Mbps and 25 Mbps
  • Low-current standby mode < 1 µA
  • Glitch-free power-up and power-down bus I/Os
  • Bus idle, open, and short circuit failsafe
  • Designed for RS-422 and RS485 networks
  • 3.3-V Devices available, SN65HVD30-35 (1)

(1)The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second).

  • 1/8 Unit-load option available (up to 256 nodes on the bus)
  • Bus-pin ESD protection exceeds 15 kV HBM
  • Optional driver output transition times for signaling rates(1) of 1 Mbps, 5 Mbps and 25 Mbps
  • Low-current standby mode < 1 µA
  • Glitch-free power-up and power-down bus I/Os
  • Bus idle, open, and short circuit failsafe
  • Designed for RS-422 and RS485 networks
  • 3.3-V Devices available, SN65HVD30-35 (1)

(1)The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second).

The SN65HVD5X devices are 3-state differential line drivers and differential-input line receivers that operate with a 5-V power supply. Each driver and receiver has separate input and output pins for full-duplex bus communication designs. They are designed for balanced transmission lines and interoperation with ANSI TIA/EIA-485A, TIA/EIA-422-B, ITU-T v.11 and ISO 8482:1993 standard-compliant devices.

The SN65HVD50, SN65HVD51, and SN65HVD52 are fully enabled with no external enabling pins.

The SN65HVD53, SN65HVD54, and SN65HVD55 have active-high driver enables and active-low receiver enables. A low, less than 1 µA, standby current is achieved by disabling both the driver and receiver.

All devices are characterized for operation from –40°C to 85°C.

The high output feature of the SN65HVD5x provides more noise margin than the typical RS-485 drivers. The extra noise margin makes applications in long cable and harsh noise environments possible.

The SN65HVD5X devices are 3-state differential line drivers and differential-input line receivers that operate with a 5-V power supply. Each driver and receiver has separate input and output pins for full-duplex bus communication designs. They are designed for balanced transmission lines and interoperation with ANSI TIA/EIA-485A, TIA/EIA-422-B, ITU-T v.11 and ISO 8482:1993 standard-compliant devices.

The SN65HVD50, SN65HVD51, and SN65HVD52 are fully enabled with no external enabling pins.

The SN65HVD53, SN65HVD54, and SN65HVD55 have active-high driver enables and active-low receiver enables. A low, less than 1 µA, standby current is achieved by disabling both the driver and receiver.

All devices are characterized for operation from –40°C to 85°C.

The high output feature of the SN65HVD5x provides more noise margin than the typical RS-485 drivers. The extra noise margin makes applications in long cable and harsh noise environments possible.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
THVD1551 ACTIVE 5V RS-485 Transceivers With ±18kV IEC ESD Protection Pin-to-pin device that offers integrated IEC ESD protection (18-kV contact discharge), IEC EFT (4-kV noise immunity), and extended common voltage range

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SN65HVD5x High Output Full-Duplex RS-485 Drivers and Receivers datasheet (Rev. F) PDF | HTML 11 Mar 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65HVD50 IBIS Model

SLLC309.ZIP (11 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos