SN65HVD888

ACTIVE

Bus-Polarity Correcting RS-485 Transceiver with IEC-ESD Protection

Product details

Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (MBits) 0.25 IEC 61000-4-2 contact (±V) 12000 Fault protection (V) -18 to 18 Common-mode range (V) -7 to 12 Number of nodes 256 Features Auto polarity, IEC ESD protection Isolated No Supply current (max) (µA) 900 Rating Catalog Operating temperature range (°C) -40 to 85
Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (MBits) 0.25 IEC 61000-4-2 contact (±V) 12000 Fault protection (V) -18 to 18 Common-mode range (V) -7 to 12 Number of nodes 256 Features Auto polarity, IEC ESD protection Isolated No Supply current (max) (µA) 900 Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Exceeds Requirements of EIA-485 Standard
  • Bus-Polarity Correction Within 76 ms (tFS)
  • Data Rate: 300 bps to 250 kbps
  • Works With Two Configurations:
    • Failsafe Resistors Only
    • Failsafe and Differential Termination Resistors
  • Up to 256 Nodes on a Bus (1/8 Unit Load)
  • SOIC-8 Package for Backward Compatibility
  • Bus-Pin Protection:
    • ±16 kV HBM protection
    • ±12 kV IEC61000-4-2 Contact Discharge
    • +4 kV IEC61000-4-4 Fast Transient Burst
  • Exceeds Requirements of EIA-485 Standard
  • Bus-Polarity Correction Within 76 ms (tFS)
  • Data Rate: 300 bps to 250 kbps
  • Works With Two Configurations:
    • Failsafe Resistors Only
    • Failsafe and Differential Termination Resistors
  • Up to 256 Nodes on a Bus (1/8 Unit Load)
  • SOIC-8 Package for Backward Compatibility
  • Bus-Pin Protection:
    • ±16 kV HBM protection
    • ±12 kV IEC61000-4-2 Contact Discharge
    • +4 kV IEC61000-4-4 Fast Transient Burst

The SN65HVD888 is a low-power RS-485 transceiver with automatic bus-polarity correction and transient protection. Upon hot plug-in, the device detects and corrects the bus polarity within the first 76 ms of bus idling. On-chip transient protection protects the device against IEC61000 ESD and EFT transients. This device has robust drivers and receivers for demanding industrial applications. The bus pins are robust to electrostatic discharge (ESD) events, with high levels of protection to Human-Body Model (HBM), Air-Gap Discharge, and Contact Discharge specifications.

The device combines a differential driver and a differential receiver, which operate together from a single 5-V power supply. The driver differential outputs and the receiver differential inputs are connected internally to form a bus port suitable for half-duplex (two-wire bus) communication. The device features a wide common-mode voltage range making the device suitable for multi-point applications over long cable runs. The SN65HVD888 is available in an SOIC-8 package, and is characterized from –40°C to 125°C.

The SN65HVD888 is a low-power RS-485 transceiver with automatic bus-polarity correction and transient protection. Upon hot plug-in, the device detects and corrects the bus polarity within the first 76 ms of bus idling. On-chip transient protection protects the device against IEC61000 ESD and EFT transients. This device has robust drivers and receivers for demanding industrial applications. The bus pins are robust to electrostatic discharge (ESD) events, with high levels of protection to Human-Body Model (HBM), Air-Gap Discharge, and Contact Discharge specifications.

The device combines a differential driver and a differential receiver, which operate together from a single 5-V power supply. The driver differential outputs and the receiver differential inputs are connected internally to form a bus port suitable for half-duplex (two-wire bus) communication. The device features a wide common-mode voltage range making the device suitable for multi-point applications over long cable runs. The SN65HVD888 is available in an SOIC-8 package, and is characterized from –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
THVD1505 ACTIVE Bus-polarity correcting RS-485 transceiver with IEC-ESD protection Pin-to-pin device that offers integrated IEC ESD protection (8-kV contact discharge), IEC EFT (2-kV noise immunity).

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet SN65HVD888 Bus-Polarity Correcting RS-485 Transceiver With IEC-ESD Protection datasheet (Rev. C) PDF | HTML 03 Jan 2018
Application note How to Properly Set Up THVD1505 and SN65HVD888 in Applications PDF | HTML 15 Dec 2021
Technical article How much loading can an auto-polarity RS-485 bus support? PDF | HTML 24 May 2018
Technical article Power a RS-485 transceiver with a high efficiency flyback converter PDF | HTML 27 Dec 2017
Analog Design Journal Correcting cross-wire faults in modern e-metering networks 28 Oct 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

RS485-HF-DPLX-EVM — RS-485 half-duplex evaluation module

The RS-485 half-duplex evaluation module (EVM) helps designers evaluate device performance, supporting fast development and analysis of data-transmission systems using any of the SN65HVD1x, SN65HVD2x, SN65HVD7x, SN65HVD8x and SN65HVD96 half-duplex transceivers. The EVM board comes without the (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

SN65HVD888 IBIS Model

SLLM221.ZIP (44 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00263 — Isolated auto-polarity RS-485 transceiver reference design

This reference design demonstrates an isolated RS-485 bus node with automatic correction of a reversed bus signal polarity caused by cross-wire faults. The design provides transient protection protecting the signal path against ESD, EFT, and surge transients specified in the IEC 61000 family of (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos