SN65LBC174A-EP

ACTIVE

Enhanced Product quad RS-485/RS-422 differential line drivers

SN65LBC174A-EP

ACTIVE

Product details

Number of receivers 0 Number of transmitters 4 Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 30 Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 23000 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125
Number of receivers 0 Number of transmitters 4 Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 30 Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 23000 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125
SOIC (DW) 16 106.09 mm² 10.3 x 10.3 SOIC (DW) 20 131.84 mm² 12.8 x 10.3
  • VID V62/07611
  • Designed for TIA/EIA-485, TIA/EIA-422, and ISO 8482 applications
  • Signaling rates up to 30 Mbps (1)
  • Propagation delay times < 11 ns
  • Low standby power consumption 1.5-mA max
  • Driver positive- and negative-current limiting
  • Power-up and power-down glitch free for line-insertion applications
  • Thermal shutdown protection
  • Industry standard pinout, compatible with SN75174, MC3487, DS96174, LTC487, and MAX3042
  • Supports defense, aerospace, and medical applications
    • Controlled baseline
    • One assembly and test site
    • One fabrication site
    • Available in military (–55°C to 125°C) temperature range
    • Extended product life cycle
    • Extended product-change notification
    • Product traceability

(1)The signaling rate of a line is the number of voltage transitions that are made per second, expressed in the unit bits per second (bps).

  • VID V62/07611
  • Designed for TIA/EIA-485, TIA/EIA-422, and ISO 8482 applications
  • Signaling rates up to 30 Mbps (1)
  • Propagation delay times < 11 ns
  • Low standby power consumption 1.5-mA max
  • Driver positive- and negative-current limiting
  • Power-up and power-down glitch free for line-insertion applications
  • Thermal shutdown protection
  • Industry standard pinout, compatible with SN75174, MC3487, DS96174, LTC487, and MAX3042
  • Supports defense, aerospace, and medical applications
    • Controlled baseline
    • One assembly and test site
    • One fabrication site
    • Available in military (–55°C to 125°C) temperature range
    • Extended product life cycle
    • Extended product-change notification
    • Product traceability

(1)The signaling rate of a line is the number of voltage transitions that are made per second, expressed in the unit bits per second (bps).

The SN65LBC174A-EP is a quadruple differential line driver with tri-state outputs, designed for TIA/EIA-485 (RS-485), TIA/EIA-422 (RS-422), and ISO 8482 applications.

This device is optimized for balanced multipoint bus transmission at signaling rates up to 30-million bits per second (Mbps). The transmission media may be printed-circuit-board traces, backplanes, or cables. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling to the environment.

Each driver features current limiting and thermal-shutdown circuitry, making it suitable for high-speed multipoint applications in noisy environments. The device is designed using LinBiCMOS™ technology, facilitating low power consumption and robustness.

The two enable (EN) inputs provide pair-wise driver enabling, or can be externally tied together to provide enable control of all four drivers with one signal. When disabled or powered off, the driver outputs present a high impedance to the bus for reduced system loading.

The SN65LBC174A-EP is characterized for operation over the temperature range of –55°C to 125°C.

The SN65LBC174A-EP is a quadruple differential line driver with tri-state outputs, designed for TIA/EIA-485 (RS-485), TIA/EIA-422 (RS-422), and ISO 8482 applications.

This device is optimized for balanced multipoint bus transmission at signaling rates up to 30-million bits per second (Mbps). The transmission media may be printed-circuit-board traces, backplanes, or cables. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling to the environment.

Each driver features current limiting and thermal-shutdown circuitry, making it suitable for high-speed multipoint applications in noisy environments. The device is designed using LinBiCMOS™ technology, facilitating low power consumption and robustness.

The two enable (EN) inputs provide pair-wise driver enabling, or can be externally tied together to provide enable control of all four drivers with one signal. When disabled or powered off, the driver outputs present a high impedance to the bus for reduced system loading.

The SN65LBC174A-EP is characterized for operation over the temperature range of –55°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
SN75174 ACTIVE Quadruple Differential Line Driver Catalog version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet SN65LBC174A-EP Quadruple RS-485 Differential Line Driver datasheet (Rev. A) PDF | HTML 18 Nov 2019
* VID SN65LBC174A-EP VID V6207611 21 Jun 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 16 Ultra Librarian
SOIC (DW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos